Compact size with soft deceleration and high energy absorption
Radial Damping, Hard Version Energy capacity per stroke 23.9 to 2,567 in-lbs/cycle Stroke 0.59 to 2.2 inch
Harder mixture of materials for higher energy absorption: The maintenance-free and ready-to-install TR-H profile dampers, are stressed radially in the same way as the basic TR model. With almost the same dimensions, they also decelerate with a very long and soft action. The harder co-polyester elastomer mixture leads to significantly high energy absorption of 2.7 Nm to 427 Nm (3.9 in-lbs to 3,779 in-lbs) in these models. The supplied special screw makes them easy to mount.
"The TR-H product family is space-saving with dimensions of Ø 30 mm to Ø 102 mm (Ø 1.18"" to Ø 4.02""). It complements the TUBUS range between the progressive TR and almost linear TS models. Users are therefore provided with a full range of deceleration curves within the ACE TUBUS family."
The TUBUS TR-H products are suitable end position dampers in linear axes, in tool making and tool machines and in hydraulic, pneumatic and handling equipment as well as other applications.
Energy capacity per stroke 23.9 to 2,567 in-lbs/cycle
Stroke 0.59 to 2.2 inch
Energy absorption 39 to 62 %
Dynamic force 124 to 4,766 lbs
Operating temperature range -40 to 194 °F
Construction size 1.18 to 4.01 inch
Mounting In any position
Material hardness rating Shore 55D
Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.
Impact velocity range to 16.4 ft/s
Material
Profile body Co-Polyester Elastomer
Technical Notes
Note
Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.
Safety instruction
Mounting screw should additionally be secured with Loctite.
On request
Special strokes, -characteristics, -spring rates, -sizes and -materials.
Application Areas
dock constructions for shipbuilding
conveyor systems
electro-mechanical drives
stacking units
machines and plants
handling modules
pneumatic cylinders
linear slides
furniture industry
The TUBUS TR-H products are suitable end position dampers in linear axes, in tool making and tool machines and in hydraulic, pneumatic and handling equipment as well as other applications.