Damping Pads
Customized damping technology
With damping pads from the SLAB series, ACE provides solutions to effectively slow down loads impacting large and small surfaces. This means that these products are found in a wide range of damping technologies from ACE where oscillation begins or where damaging impacts in construction designs need to be slowed over a large surface.
The ACE SLAB pads, available to choose in any size, absorb static loads from 0.26 to 2.65 in-lb² and can be either cut to size according to each requirement or designed as a molded part. Simply use an adhesive to install. The standard plate heights are between 0.5 and 1 inch. Many different coatings clear the way for numerous applications and not least because they can be used in a temperature range from 23 °F to 122 °F (-5 °C to 50 °C).
The ACE SLAB pads, available to choose in any size, absorb static loads from 0.26 to 2.65 in-lb² and can be either cut to size according to each requirement or designed as a molded part. Simply use an adhesive to install. The standard plate heights are between 0.5 and 1 inch. Many different coatings clear the way for numerous applications and not least because they can be used in a temperature range from 23 °F to 122 °F (-5 °C to 50 °C).