Heavy Industrial Shock Absorbers
CA3X8-1R
Deceleration of heavy loads
Self-compensating
Energy capacity per stroke 200000 in-lbs/cycle
Stroke 7.99 inch
ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. The CA models can absorb up to 126,500 Nm (1,119,620 in-lbs) of energy and can be used in the area of effective weights between 700 kg and 326,000 kg (1,543 lbs and 718,707 lbs). The combination of being extremely solid, absorbing high levels of energy and having a large damping range makes them invaluable. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
These heavy duty self-compensating industrial shock absorbers are primarily used in heavy industrial engineering e.g. on lift bridges and steel structures or for damping sluice systems.