Global Student Competition

Door stop for stepless positioning of vehicle doors

START DATE: April 8, 2019
DEADLINE: September 30, 2019
CONTACT: Toni Riediger innovace@ace-int.eu
AWARD CEREMONY: November 2019

ACE Controls Inc. | Online Shop

Competition

A design draft with technical proof of function and feasibility is expected.

The adjusting element to be developed should, in contrast to existing door stops/door catch hinges with pre-defined detents or holding stops, realize an infinitely variable positioning and holding function of a vehicle door. This will provide the operator with greater comfort, e.g. in tight parking situations.

The installation position of the adjustment element and the mounting points are to be adopted from existing door stops, i.e. centrally between the door hinges (see Technical Framework)

Technical Framework 1 Technical Framework 1

The opening range of the door and thus the infinitely variable functional range of the adjustment element is between 0° and 90°. The adjustment force during door movement should be <20N and the holding force of the positioned door between 30-50N, both measured at the center of the outer door handle.

For the competition, we expect a target price calculation with regard to cost for planned quantities of more than 50,000 units per year.

TECHNICAL FRAMEWORK

Technical Framework 2Technical Framework 2

Installation space:
H 150 mm x W 190 mm x D 30 mm

Life cycle:
Min. 50,000 cycles (opening and closing)

Tensile strength:
8.500N with door open (misuse)

Connection:
Use existing connection points of a car door

Video

QUESTIONS

If you have any questions, please do not hesitate to contact us by mail at innovace@ace-int.eu

REGISTRATION

Candidates/applicant teams must register by sending an email to innovace@ace-int.eu . The accompa-nying chair/professor must be named.

PRIZE

The winning team or individual will receive $5,000 in prize money. The accompanying chair receives an additional $2,000.

EVALUATION CRITERIA

Design (30 points):
Concept with mounting points/mounting position

Function (30 points):
Functional verification with corresponding load cases

Price concept (40 points):
Plausible cost estimate

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.