Automation Control
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
  • MA30 to MA900
  • 3/8x1
  • PET20 to PET27
  • OPT25 to OPT27
Basic Types
  • SC300M; 5 to 9
  • SC650M; 5 to 9
  • SC300; 5 to 9
  • SC650; 5 to 9
TYPES
Energy capacity in-lbs/cycle
Energy capacity in-lbs/h
Effective weight min. lbs
Effective weight max. lbs
SC300-5650400,00025100
SC300-6650400,00075300
SC300-7650400,000200400
SC300-8650400,0003001,500
SC300-9650400,0007004,300

Miniature Shock Absorbers
SC300-7

Piston tube design for maximum energy absorption

Self-Compensating, Piston Tube Technology
Energy capacity 650 in-lbs/cycle
Stroke 0.59 inch

Added safety with accumulator technology: The larger 'soft contact' models from the SC²300 to SC²650 are available with up to three times the energy absorption compared to similar sizes of standard shock absorbers SC190 to SC925, due to the ACE piston tube specialty. Furthermore, the membrane accumulator serves as a compensation element for the oil displaced in the shock absorber and replaces the standard use of absorber materials. This increases process safety even further.

The shock absorbers, which are perfect for rotary actuators for example, are available in progressively stepped effective weight ranges with an integrated positive stop. They are maintenance-free and ready for direct installation. The side load adapter option allows impact angles of up to 25°. They offer soft contact deceleration where initial impact reaction forces are very low, with the advantages of self-compensation to react to changing energy conditions, without adjustment.

These miniature shock absorbers offer high performance levels with a long service life and are particularly popular for material handling, mounting very close to pivots and automation tasks.
Miniature Shock Absorbers
SC300-7
Piston tube design for maximum energy absorption
Self-Compensating, Piston Tube Technology
Energy capacity 650 in-lbs/cycle
Stroke 0.59 inch
ACE Controls Inc. - Image - SC300; 5 to 9
ACE Controls Inc. - Image - SC300; 5 to 9
ACE Easy Sizing Don't know Size or Type? Size it!
$166.70
List price per item includes shipping
Please contact the factory for specific delivery timing.
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
SC300-7
Self-Compensating, Piston Tube Technology

Dimensions

SC300-7
Stroke0.59 inch
M3/4-16 UNF inch

Technical Data

Energy capacity 650 in-lbs/cycle

Energy capacity 400,000 in-lbs/h

Effective weight min. 200 lbs

Effective weight max. 400 lbs

Hardness -7

Return Force min. 1.70 lbs

Return Force max. 4.00 lbs

Return Time 0,2 s

Side Load Angle max. 5 °

Impact velocity range 0.30 ft/sec to 12.0 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel; Accessories: Hardened steel and corrosion-resistant coating

Damping medium Oil, temperature stable

Note

If precise end position datum is required consider use of the stop collar type AH.

On request

Increased corrosion protection. Special finishes.

Sales data

Weight
0.331 lbs

F and R Weight
0.0 lbs

S Weight
0.0 lbs

Customs tariff number
84879059

Country of origin
US

SC300-7
Self-Compensating, Piston Tube Technology

Accessories

1-1 items $3.21
above 100 items $3.21
$3.21
Locknut
250-0399
250-0399
1-1 items $12.74
above 100 items $12.74
$12.74
Stop Collar
250-0403
250-0403
1-1 items $--.--
above 100 items $--.--
$--.--
Steel Shroud
250-0734
250-0734
1-1 items $10.26
above 100 items $10.26
$10.26
Steel Button
250-0112
250-0112
1-1 items $--.--
above 100 items $--.--
$--.--
Steel/Urethane Button
250-0105
250-0105

Mounting Accessories

1-1 items $31.95
above 100 items $31.95
$31.95
Mounting Block
250-0401
250-0401