Safety Shock Absorbers
SCS63-600
Low reaction forces with long strokes
High Rack Damper, Optimized Characteristic
Energy capacity 956,000 in-lbs/cycle
Stroke 23.62 inch
ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. The characteristic curve or damping characteristics of all safety shock absorbers from ACE are individually designed to the specific customer application. The metering orifices for the applications are specially calculated and produced. These tailor-made machine elements are the ideal protection because they are less expensive than industrial shock absorbers and are effective with up to 1,000 possible full load emergency stops.