Regions Select Region United States of America


Strong holding force on the shaft

Pneumatic Rotational Clamping
Holding torque 1.092 in-lbs

Direct clamping on the shaft: rotation motions are prevented by the ACE models LOCKED R. Their clamping elements are available for shaft diameters of 50 mm to 340 mm (1.97 to 13.38 in) and ensure maximum holding forces.

The clamp is immediately applied by the diaphragm and spring-plate system when pressure is lost. Pneumatic quick-switch valves reduce the reaction times. The costs are low in comparison with hydraulic clamping systems. Compact and easy to install, they still acheive excellent performance. Special versions for YRT bearings, as well as active clamping elements, are available. ACE recommends the use of the optional shaft flange as wear protection. The clamping force can be increased considerably by the use of the additional air function.
Learn More ...

CAD Drawings


No downloads available for this product
Pneumatic Rotational Clamping


α20 °
β10 °
A0.59.27 inch
B14.57 inch
C opened260+0,05/+0,07 inch
D0.87 inch
NG1/8 inch

Technical Data

Holding torque 1.092 in-lbs

Operating pressure 4 psi

Shaft diameter 260-0,01/-0,03 inch

Clamping cycles 1,000,000

Mounting In any position

Pneumatic medium Dried, filtered air

Operating temperature range 50 °F to 113 °F


If requested installation drawings of the respective types are provided.

On request

Special designs and customized solutions e.g. YRT bearing up to Ø 18.11 in and shaft flange available on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.