Regions Select Region United States of America
Automation Control
Basic Types
TYPESEnergy capacity in-lbs/cycleEnergy capacity emergency use in-lbs/cycleStroke max. inch
TR29-17L63.7960.67
TR43-25L1242890.98
TR63-43L1942831.69
TR66-40L-19031,2661.57
TR66-40L-21,8062,5311.57
TR66-40L-32,7083,7881.57
TR66-40L-43,6115,0541.57
TR66-40L-54,5146,3191.57
TR76-45L-11,2831,7971.77
TR76-45L-22,5673,5931.77
TR76-45L-33,8505,3901.77
TR76-45L-45,1337,1871.77
TR76-45L-56,4178,9841.77
TR83-48L-11,5932,2301.89
TR83-48L-23,1864,4611.89
TR83-48L-34,7796,6911.89
TR83-48L-46,3738,9221.89
TR83-48L-57,96611,1521.89
TR99-60L-12,3903,3462.36
TR99-60L-24,7796,6912.36
TR99-60L-37,16910,0372.36
TR99-60L-49,55913,3822.36
TR99-60L-511,94916,7282.36
TR99-60L-614,33820,0732.36
TR99-60L-716,72823,4192.36
TR143-86L-15,3107,4353.39
TR143-86L-210,62114,8693.39
TR143-86L-315,93122,3043.39
TR143-86L-421,24229,7383.39
TR143-86L-526,55237,1733.39
TR143-86L-631,86344,6083.39
TR143-86L-737,17352,0423.39
TR188-108L-19,73613,6304.25
TR188-108L-219,47227,2604.25
TR188-108L-329,20740,8904.25
TR188-108L-438,94354,5214.25
TR188-108L-548,67968,1514.25
TR188-108L-658,41581,7814.25
TR188-108L-768,15195,4114.25

TR188-108L-2

Powerhouse in long body length

Radial Damping, Long Version
Energy capacity 19,472 in-lbs/cycle
Stroke max. 4.25 inch

Designed for applications with long and soft deceleration: The ACE TUBUS range TR-L radial tube dampers are maintenance-free, ready-to-install elements made of co-polyester elastomer.

Their radial load offers designers a very long and soft deceleration with a progressive reduction in energy at the end of the stroke. The TR-L range has been specially developed for a maximum stroke with a minimum height and a range of 63.7 in-lbs to 95,411 in-lbs (7.2 Nm to 10,780 Nm). The absorption capacity is dependent on the length of the selected tube damper. These models are available in sizes between Ø 1.14" and Ø 46.77". (Ø 29 mm and Ø 188 mm).
Learn More ...
TR188-108L-2
Radial Damping, Long Version

Dimensions

TR188-108L-2
Stroke max.4.25 inch
A6.50 inch
B12.01 inch
C7.40 inch
D9.65 inch
E7.99 inch
MM16 inch
LM1.02 inch

Technical Data

Energy capacity 19,472 in-lbs/cycle

Energy capacity emergency use 27,260 in-lbs/cycle

Energy absorption 26 % to 41 %

Dynamic force range 295 lbs to 48,941 lbs

Operating temperature range -40 °F to 194 °F

Construction size 1.14 in to 7.40 in

Mounting In any position

Material hardness rating Shore 55D Shore

Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.

Impact velocity range Max. 16.4 ft/sec

Torque max. M5: 2.21 ft-lbs
M8: 18.44 ft-lbs
M16: 29.50 ft-lbs (DIN912)
M16: 88.51 ft-lbs (Shouldered screw)

Note

Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.

Safety information

Mounting screw should additionally be secured with Loctite.

General information
×

I have an Account

Secure Orders by encrypted transfer of your data.

I am a new Customer

Wenn Sie in unserem Shop ein Benutzerkonto einrichten, werden Sie schneller durch den Bestellvorgang geführt und genießen unseren individuellen Kundenservice.

  • Vereinfachter Bestellprozess
  • Sicheres Login
  • Individueller Kundenservice

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.