Regions Select Region United States of America

TR143-86L-2

Powerhouse in long body length

Radial Damping, Long Version
Energy capacity 10,621 in-lbs/cycle
Stroke max. 3.39 inch

Designed for applications with long and soft deceleration: The ACE TUBUS range TR-L radial tube dampers are maintenance-free, ready-to-install elements made of co-polyester elastomer.

Their radial load offers designers a very long and soft deceleration with a progressive reduction in energy at the end of the stroke. The TR-L range has been specially developed for a maximum stroke with a minimum height and a range of 63.7 in-lbs to 95,411 in-lbs (7.2 Nm to 10,780 Nm). The absorption capacity is dependent on the length of the selected tube damper. These models are available in sizes between Ø 1.14" and Ø 46.77". (Ø 29 mm and Ø 188 mm).
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
TR143-86L-2
Radial Damping, Long Version

Dimensions


Fatal error: Call to a member function getData() on a non-object in /home/ace_live/releases/snapshot-20180216-1321/src/ace-theme/app/design/frontend/ace/default/template/catalog/product/view.phtml on line 79