Regions Select Region United States of America

PLM-12

Easy to use, wide selection

Pneumatic Leveling Mounts
Natural frequency 3 Hz to 10 Hz
Load range 44 lbs to 19,200 lbs

Extremely low natural frequency of only 3 Hz: With the PLM product family, ACE can now offer low frequency vibration and impact isolation for many applications. There are eight different, readily available off-the-shelf designs, which can withstand small to large loads from 100 lbs up to 19,200 lbs (45 kg up to 8,800 kg). They enable all types of equipment to be isolated from undesirable vibrations and at the same time can be used for perfect leveling via the integrated valve. When used as a vibration absorber, the internal air chamber provides a significant isolating effect, starting at 5 Hz. The ratio of horizontal to vertical natural frequency is 1:1 and only 3.0 Hz in optimally loaded conditions.

CAD Drawings

Product-Downloads

No downloads available for this product
PLM-12
Pneumatic Leveling Mounts

Dimensions

MM12 inch

Technical Data

Natural frequency 3 Hz to 10 Hz Hz

Load range 44 lbs to 19,200 lbs lbs

Standard colour Black

Operating pressure 72 psi to 87 psi psi

Operating temperature range -22 °F to 122 °F

Damping 3 Hz to 10 Hz %

Material Outer body: Aluminium PLM 1, 3, 6, 12; Zinc plated steel PLM 24, 48, 96, 192; Isolation medium: Neoprene

Application field Measuring tables, Test stations, High speed presses, Production plants, Finishing and processing centers

On request

Special vibration-isolating feet according to design and custom-made product. Special models.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.