Extension force max. 101 lbs
Piston rod diameter Ø 0.31 in
Progression Approx. 28 % to 32 %
Lifetime Approx. 32,808 ft
Operating temperature range -4 °F to +176 °F
Material Outer body, Piston rod, End fittings: Stainless steel (1.4404/1.4571, AISI 316L/316Ti)
Operating fluid Nitrogen gas and HLP oil according to DIN 51524, part 2
Mounting We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
End position damping length approx. 0.79"""" (depending on the stroke)
Positive stop External positive stop at the end of stroke provided by the customer.
Note
Special oil according to FDA 21 CFR 178.3570 of the food industry
End fittings
They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety information
Gas pressure springs should not be installed under pre-tension.
On request
Special oils and other special options. Alternative accessories. Different end position damping and extension speed. Other gas springs material 1.4404/1.4571, AISI 316L/316Ti (V4A) available on request.
Weight
0.905 lbs
F and R Weight
0.0 lbs
S Weight
0.0 lbs
Customs tariff number
83024900
Country of origin
DE
- Hoods
- Shutters
- Machine housing
- Conveyor systems
- Control boxes
- Furniture industry
- Shipbuilding
- Food industry
- Pharmaceutical industry
- Folding elements
ACE stainless steel industrial gas springs are used in the automotive sector, in industrial applications, automation and machine building and medical clean room technology as well as in the food, electronics and shipbuilding industries.