Automation Control
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
Energy capacity in-lbs/h
Effective weight min. lbs
Effective weight max. lbs
CA3X5-1125,00020,000,0006,40019,200
CA3X5-2125,00020,000,00016,00048,000
CA3X5-3125,00020,000,00040,000120,000
CA3X5-4125,00020,000,000100,000300,000
CA3X8-1200,00032,000,00010,24030,720
CA3X8-2200,00032,000,00025,60076,800
CA3X8-3200,00032,000,00064,000192,000
CA3X8-4200,00032,000,000160,000480,000
CA3X12-1300,00048,000,00015,36046,080
CA3X12-2300,00048,000,00038,40015,200
CA3X12-3300,00048,000,00096,000288,000
CA3X12-4300,00048,000,000240,000720,000

Heavy Industrial Shock Absorbers
CA3X8-1

Deceleration of heavy loads

Self-Compensating
Energy capacity 200,000 in-lbs/cycle
Stroke 8.00 inch

Powerful: The weight of these high capacity absorbers are between 28.2 lbs and 322 lbs. (12.8 and 146 kg). They complement ACE's product range of self-compensating shock absorbers. All models from this product family are designed for applications where robustness and large energy absorption are important.

ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. The CA models can absorb up to 1,119,620 in-lbs (126,500 Nm) of energy and can be used in the area of effective weights between 1,543 lbs and 718,707 lbs. (700 kg and 326,000 kg). The combination of being extremely solid, absorbing high levels of energy and having a large damping range makes them invaluable. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
Heavy Industrial Shock Absorbers
CA3X8-1
Deceleration of heavy loads
Self-Compensating
Energy capacity 200,000 in-lbs/cycle
Stroke 8.00 inch
ACE Controls Inc. - Image - CA3
ACE Controls Inc. - Image - CA3
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
CA3X8-1
Self-Compensating

Dimensions

Stroke8.00 inch
A max.25.31 inch
B max.11.31 inch
C12.95 inch
D max.11.81 inch
G29.05 inch
H12.05 inch

Technical Data

Energy capacity 200,000 in-lbs/cycle

Energy capacity 32,000,000 in-lbs/h

Energy capacity with air/oil tank 40,000,000 in-lbs/h

Effective weight min. 10,240 lbs

Effective weight max. 30,720 lbs

Hardness -1

Return Force min. 62 lbs

Return Force max. 162 lbs

Return Time 0.8 s

Side Load Angle max. 3 °

Impact velocity range 1 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop External positive stops 0.10"" to 0.12"" before the end of stroke provided by the customer.

Material Outer body: Steel corrosion-resistant coating; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated steel

Damping medium Automatic Transmission Fluid (ATF)

Note

For emergency use only applications and for continous use it is possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection or other special options are available on request.

Sales data

Weight
73.647 lbs

F and R Weight
0.0 lbs

S Weight
0.0 lbs

Customs tariff number
84879059

Country of origin
US