Regions Select Region United States of America


Compact size and smooth deceleration

Axial Soft Damping
Energy capacity 3,708 in-lbs/cycle
Stroke max. 1.73 inch

Energy absorption in a compact and uniform way: The TS (TUBUS soft) profile dampers are also manufactured from co-polyester elastomer. Due to the almost linear damping characteristic curve, the maintenance-free, ready-to-install components softly absorb the energy with minimum stress on the machine. Consistent damping is helped by the low temperature increase of the material during operation.

The TS product family impresses with maximum energy absorption within a range of 17.7 in-lbs to 8,549 in-lbs (2 Nm to 966 Nm) within a minimum height. The space-saving design has been implemented from Ø 0.55" to Ø 4.21" (Ø 14 mm to Ø 107 mm). The special screw supplied is used to simply and quickly secure the profile dampers in place.
Learn More ...

CAD Drawings


No downloads available for this product
Axial Soft Damping


Stroke max.1.73 inch
A3.31 inch
d13.23 inch
d22.95 inch
d34.33 inch
MM16 inch
LM0.63 inch

Technical Data

Energy capacity 3,708 in-lbs/cycle

Energy capacity emergency use 5,487 in-lbs/cycle

Energy absorption 35 % to 64 %

Dynamic force range 120 lbs to 5,283 lbs

Operating temperature range -40 °F to 194 °F

Construction size 0.55 in to 4.21 in

Mounting In any position

Material hardness rating Shore 40D Shore

Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.

Impact velocity range Max. 16.4 ft/sec

Torque max. M4: 1.25 ft-lbs
M5: 1.70 ft-lbs
M6: 4.43 ft-lbs
M12: 36.88 ft-lbs
M16: 88.51 ft-lbs


Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.

Safety information

Mounting screw should additionally be secured with Loctite.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.