Regions Select Region United States of America

TS61-32

Compact size and smooth deceleration

Axial Soft Damping
Energy capacity 1,443 in-lbs/cycle
Stroke max. 1.26 inch

Energy absorption in a compact and uniform way: The TS (TUBUS soft) profile dampers are also manufactured from co-polyester elastomer. Due to the almost linear damping characteristic curve, the maintenance-free, ready-to-install components softly absorb the energy with minimum stress on the machine. Consistent damping is helped by the low temperature increase of the material during operation.

The TS product family impresses with maximum energy absorption within a range of 17.7 in-lbs to 8,549 in-lbs (2 Nm to 966 Nm) within a minimum height. The space-saving design has been implemented from Ø 0.55" to Ø 4.21" (Ø 14 mm to Ø 107 mm). The special screw supplied is used to simply and quickly secure the profile dampers in place.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
TS61-32
Axial Soft Damping

Dimensions


Fatal error: Call to a member function getData() on a non-object in /home/ace_live/releases/snapshot-20180216-1321/src/ace-theme/app/design/frontend/ace/default/template/catalog/product/view.phtml on line 79