Regions Select Region United States of America

TR43-25

Compact size and soft deceleration

Radial Damping
Energy capacity 31.0 in-lbs/cycle
Stroke max. 0.98 inch

For long, soft braking action: The TUBUS TR models deliver linear damping forces. These maintenance-free, ready-to-install elements are made of co-polyester elastomer, which only heats up slightly during operation and therefore provides consistent damping.

The radial loading enables a very long and soft deceleration with progressive energy reduction at the end of the stroke. The TR product family has been specially designed for maximum stroke with a minimum height, producing energy absorption per stroke extending from 10.6 in-lbs to 1,292 in-lbs. (1.2 Nm to 146 Nm). The dampers are available in compact formats of Ø 1.14" to Ø 3.94"(Ø 29 mm to Ø 100 mm) and are supplied with a special screw for simple, quick assembly.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
TR43-25
Radial Damping

Dimensions

Stroke max.0.98 inch
A1.46 inch
B0.79 inch
C1.69 inch
D2.28 inch
MM5 inch
LM0.20 inch

Technical Data

Energy capacity 31.0 in-lbs/cycle

Energy capacity emergency use 71.7 in-lbs/cycle

Energy absorption 25% to 45%

Dynamic force range 49 lbs to 1,686 lbs

Operating temperature range -40 °F to 194 °F

Construction size 1.14 in to 3.93 in

Mounting In any position

Material hardness rating Shore 40D Shore

Material Profile body: Co-Polyester Elastomer

Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.

Impact velocity range Max. 16.4 ft/sec

Torque max. M5: 2.21 ft-lbs
M6: 4.43 ft-lbs
M8: 14.75 ft-lbs

Application field Furniture industry, Sports equipment, Linear slides, Pneumatic cylinders, Handling modules, machines and plants, Stacking units, Electro-mechanical drives, Conveyor systems, Dock constructions for shipbuilding

Note

Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.

Safety information

Mounting screw should additionally be secured with Loctite.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.