Regions Select Region United States of America

TR39-19H

Compact size with soft deceleration and high energy absorption

Radial Damping, Hard Version
Energy capacity 53.1 in-lbs/cycle
Stroke max. 0.75 inch

Harder mixture of materials for higher energy absorption: The maintenance-free and ready-to-install TR-H profile dampers, are stressed radially in the same way as the basic TR model. With almost the same dimensions, they also decelerate with a very long and soft action. The harder co-polyester elastomer mixture leads to significantly high energy absorption of 23.9 in-lbs to 3,779 in-lbs (2.7 Nm to 427 Nm) in these models. The supplied special screw makes them easy to mount.

The TR-H product family is space-saving with dimensions of Ø 1.18" to Ø 4.02" (Ø 30 mm to Ø 102 mm). It complements the TUBUS range between the progressive TR and almost linear TS models. Users are therefore provided with a full range of deceleration curves within the ACE TUBUS family.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
TR39-19H
Radial Damping, Hard Version

Dimensions

Stroke max.0.75 inch
A1.18 inch
B0.75 inch
C1.54 inch
D1.97 inch
MM5 inch
LM0.20 inch

Technical Data

Energy capacity 53.1 in-lbs/cycle

Energy capacity emergency use 159 in-lbs/cycle

Energy absorption 39% to 62%

Dynamic force range 124 lbs to 4,76 lbs

Operating temperature range -40 °F to 194 °F

Construction size 1.18 in to 4.01 in

Mounting In any position

Material hardness rating Shore 55D Shore

Material Profile body: Co-Polyester Elastomer

Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.

Impact velocity range Max. 16.4 ft/sec

Torque max. M5: 2.21 ft-lbs
M6: 4.43 ft-lbs
M8: 14.75 ft-lbs

Application field Furniture industry, Sports equipment, Linear slides, Pneumatic cylinders, Handling modules, machines and plants, Stacking units, Electro-mechanical drives, Conveyor systems, Dock constructions for shipbuilding

Note

Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.

Safety information

Mounting screw should additionally be secured with Loctite.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.