Regions Select Region United States of America
Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity at 20 °C in-lbs/hEnergy capacity at 100 °C in-lbs/hEffective weight min. lbs
MC6450-0-HT16,5513,708,4601,407,267308
MC6450-1-HT16,5513,708,4601,407,267300
MC6450-2-HT16,5513,708,4601,407,2671,020
MC6450-3-HT16,5513,708,4601,407,2673,460
MC6450-4-HT16,5513,708,4601,407,26711,700
MC64100-0-HT33,0134,867,9071,770,148154
MC64100-1-HT33,0134,867,9071,770,148600
MC64100-2-HT33,0134,867,9071,770,1482,040
MC64100-3-HT33,0134,867,9071,770,1486,920
MC64100-4-HT33,0134,867,9071,770,14823,400

MC64100-1-HT

Extreme temperature and high cycle applications

Self-Compensating
Energy capacity 33,013 in-lbs/cycle
Stroke 3.91 inch

Greater application range: just like all MAGNUM types from the product family MC33 to MC64, the HT (high temperature) industrial shock absorbers are also made from one solid piece. They use special seals and fluids. This means that these versions can even be used at extreme temperatures of 32°F to +302°F (0 °C to 150 °C) in order to safely and reliably damp masses and absorb 100% of the kinetic energy.

These ready-to-install machine elements are recommended even under the most unfavorable conditions. Additional benefits are their robust, innovative sealing technology, high energy absorption in a compact design, fixed positive stop and a wide damping range. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
MC64100-1-HT
Self-Compensating

Dimensions

MC64100-1-HT
Stroke3.91 inch
A max.12.85 inch
B max.3.91 inch
L27.5 inch
M2-1/2-12 UNF inch
d12.37 inch
d21.90 inch

Technical Data

Energy capacity 33,013 in-lbs/cycle

Energy capacity at 20 °C 4,867,907 in-lbs/h

Energy capacity at 100 °C 1,770,148 in-lbs/h

Effective weight min. 600 lbs

Effective weight max. 2,400 lbs

Side Load Angle max. 3 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 32 °F to 302 °F

Mounting In any position

Positive stop Integrated

Damping medium Synthetic high temperature oil

Note

A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP).

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request. Adjustable HT and LT shock absorbers.

General information
×

I have an Account

Secure Orders by encrypted transfer of your data.

I am a new Customer

Wenn Sie in unserem Shop ein Benutzerkonto einrichten, werden Sie schneller durch den Bestellvorgang geführt und genießen unseren individuellen Kundenservice.

  • Vereinfachter Bestellprozess
  • Sicheres Login
  • Individueller Kundenservice

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.