Regions Select Region United States of America


Multi-directional speed adjustment

Adjustable, Without Free Travel
Compression force max. 450 lbs
Stroke 6.00 inch

Separately regulated in any stroke position: The hydraulic dampers of the DVC product family are the first dampers to provide precise, independent, external adjustment of in-and-out speeds. With their individual adjustments for the push and pull direction as well as the bi-directional action, these are suitable as safety or control elements.

The great number of mounting accessories makes assembly of these ACE hydraulic dampers easier and allows these maintenance-free, ready-to-install and self-contained systems universally applicable. Qualitatively high grade, and at the same time simple to use; one of their uses is to absorb swinging loads.
Learn More ...

CAD Drawings


No downloads available for this product
Adjustable, Without Free Travel


Stroke6.00 inch
L extended17.32 inch

Technical Data

Compression force min. 9.5 lbs

Compression force max. 450 lbs

Traction force min. 9.5 lbs

Traction force max. 450 lbs

Outer body diameter Ø 1.26 in inch

Piston rod diameter Ø 0.31 in

Lifetime Approx. 250,000 cycles

Operating temperature range 32 °F to 149 °F

Adjustment Steplessly adjustable

Positive stop External positive stops 0.04 in to 0.06 in before the end of stroke provided by the customer.

Damping medium Automatic Transmission Fluid (ATF)

Mounting In any position


Increased break-away force if unit has not moved for some time. Damping force can be adjusted after installation.

End fittings

They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.

On request

Special oils and other special options. Alternative accessories available on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.