Regions Select Region United States of America

R340-Z-6B

Strong holding force on the shaft

Pneumatic Rotational Clamping
Holding torque 4.680 in-lbs

Direct clamping on the shaft: rotation motions are prevented by the ACE models LOCKED R. Their clamping elements are available for shaft diameters of 50 mm to 340 mm (1.97 to 13.38 in) and ensure maximum holding forces.

The clamp is immediately applied by the diaphragm and spring-plate system when pressure is lost. Pneumatic quick-switch valves reduce the reaction times. The costs are low in comparison with hydraulic clamping systems. Compact and easy to install, they still acheive excellent performance. Special versions for YRT bearings, as well as active clamping elements, are available. ACE recommends the use of the optional shaft flange as wear protection. The clamping force can be increased considerably by the use of the additional air function.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
R340-Z-6B
Pneumatic Rotational Clamping

Dimensions

n24
α20 °
β10 °
A18.42 inch
B17.71 inch
C opened340+0,05/+0,07 inch
D0.87 inch
NG1/8 inch

Technical Data

Holding torque 4.680 in-lbs

Operating pressure 6 psi

Shaft diameter 340-0,01/-0,03 inch

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Hardened fine-grain structural steel, inner bore ground

Pneumatic medium Dried, filtered air

Operating temperature range 50 °F to 113 °F

Application field Drive shafts, Torque motors, Conveyor systems

Note

If requested installation drawings of the respective types are provided.

On request

Special designs and customized solutions e.g. YRT bearing up to Ø 18.11 in and shaft flange available on request.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.