Regions Select Region United States of America


High clamping power for all compact design rail profiles

Process Clamping for Rail Systems, Compact
Holding force 2.100 lbs

Small can clamp perfectly too: the LOCKED-Family PLK clamping elements are more compact than the PL components. They also clamp directly onto the respective linear guide, suit all standard rail sizes from 15 mm to 55 mm (0.65 to 2.17 in) and profiles from the known suppliers and are extremely reliable and space-saving.

Thanks to the patented spring steel plate system, the LOCKED-Family PLK achieves clamping and holding forces of up to 472 lbs (2,100 N) with the shortest reaction times when vented. LOCKED PLK achieve 100% clamping force due to the steel pads that are used, even on greased rails. The clamping elements represent the maximum holding forces. For either the 58 or 87 psi (4 or 6 bar) version, they are good for up to 1 million cycles.
Learn More ...

CAD Drawings


No downloads available for this product
Process Clamping for Rail Systems, Compact


B5.35 inch
C1.34 inch
D0.4 inch
E3.62 inch
G3.15 inch
G2.75 inch
H2.32 inch
H1.92 inch
L112 inch
MM10 inch
NG1/8 inch

Technical Data

Holding force 2.100 lbs

Operating pressure 6 psi

Rail sizes 0.60 in to 2.17 in

Clamping cycles 1,000,000

Mounting In any position

Pneumatic medium Dried, filtered air

Operating temperature range 59 °F to 113 °F


If requested installation drawings of the respective types are provided.

On request

Special designs on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.