Calculation Bases

Design of Industrial Shock Absorbers

ACE shock absorbers provide linear deceleration and are therefore superior to other kinds of damping element. With the help of the overview of the calculation bases for the design of a shock absorber you will be able to select the right industrial shock absorber for your project from the ACE web catalogue.

Key to symbols used

Applications

Effective Weight (me)

It is easy to calculate around 90 % of applications knowing only the following five parameters:

  1. Abzubremsende Masse (Gewicht)                     m    [kg]
  2. Aufprall- oder Auffahrgeschwindigkeit             vD   [m/s]
  3. Evtl. vorhandene zusätzliche Antriebskraft      F     [N]
  4. Anzahl der Hübe oder Takte pro Stunde           x      [1/h]
  5. Anzahl Stoßdämpfer parallel                              n

Calculate the correct shock absorber according to your application

Key to symbols used

Symbol Unit Description Symbol Unit Description
W1  Nm Kinetic energy per cycle 3ST 1 to 3 tall torque factor (normally 2.5)
W2  Nm Propelling force energy per cycle M Nm Propelling torque
W3 Nm Total energy per cycle (W1 + W2) I kgm2 Moment of Inertia
1W4 Nm/hr Total energy per hour (W3 · c) g m/s2 Acceleration due to gravity = 9.81
me kg Effective weight h m Drop height excl. shock absorber stroke
m kg Mass to be decelerated s m Shock absorber stroke
n   Number of shock absorbers (in parallel) L/R/r m Radius
2v m/s Velocity at impact Q N Reaction force
2vD m/s Impact velocity at shock absorber μ   Coefficient of friction
ω rad/s Angular velocity at impact t s Deceleration time
F N Propelling force a m/s2 Deceleration
c 1/hr Cycles per hour α ° Side load angle
P kW Motor power β ° Angle of incline
1 All mentioned values of W4 in the capacity charts are only valid for room temperature. There are reduced values at higher temperature ranges.
2 v or vD is the final impact velocity of the mass. With accelerating motion the final impact velocity can be 1.5 to 2 times higher than the average. Please take this into account when calculating kinetic energy.
3 ST =^ relation between starting torque and running torque of the motor (depending on the design)
In all the following examples the choice of shock absorbers made from the capacity chart is based upon the values of (W3), (W4), (me) and the desired shock absorber stroke (s).
 

Note:
When using several shock absorbers in parallel, the values (W3), (W4) and (me) are divided according to the number of units used.

Reaction force Q [N]
Für alle Beispiele gilt:

Q = (1,5 · W3) / s

Stopping time t [s]
Für alle Beispiele gilt:

t = (2,6 · s) / vD

Deceleration a [m/s2]
Für alle Beispiele gilt:

a = (0,75 · vD2) / s

Approximate values assuming correct adjustment. Add safety margin if necessary. (Exact values will depend upon actual application data and can be provided on request.)

Applications

 

Application Formulae Example

1. Mass without propelling force

W1 = m · v2 · 0,5
W2 = 0
W3 = W1 + W2
W4 = W3 · x
vD = v
me = m

m = 100 kg
v = 1,5 m/s
x = 500 1/h
s = 0,050 m (gewählt)

W1 = 100 · 1,52 · 0,5 = 113 Nm
W2 = 0
W3 = 113 + 0 = 113 Nm
W4 = 113 · 500 = 56500 Nm/h
me = m = 100 kg

2. Mass with propelling force

W1 = m · v2 · 0,5
W2 = F · s
W3 = W1 + W2
W4 = W3 · x
vD = v
me = (2 · W3) / vD2
 
2.1 bei senkrechter Bewegung nach oben
W2 = (F – m · g) · s
 
2.2 bei senkrechter Bewegung nach unten
W2 = (F + m · g) · s
m = 36 kg
1v = 1,5 m/s
F = 400 N
x = 1000 1/h
s = 0,025 m (gewählt)

 

W1 = 36 · 1,52 · 0,5 = 41 Nm
W2 = 400 · 0,025 = 10 Nm
W3 = 41 + 10 = 51 Nm
W4 = 51 · 1000 = 51000 Nm/h
me = 2 · 51 : 1,52 = 45 kg

 

1 v is the fi nal impact velocity of the mass:
With pneumaticallypropelled systems this can be 1.5 to 2 times the average velocity. 
Please take this into account when calculating energy.

3. Mass with motor drive

W1 = m · v2 · 0,5
W2 = (1000 · P ·HM · s) / v
W3 = W1 + W2
W4 = W3 · x
vD = v
me = (2 · W3) / vD2

m = 800 kg
v = 1,2 m/s
HM = 2,5
P = 4 kW
x = 100 1/h
s = 0,100 m (gewählt)

W1 = 800 · 1,22 · 0,5 = 576 Nm
W2 = 1000 · 4 · 2,5 · 0,1 : 1,2 = 834 Nm
W3 = 576 + 834 = 1410 Nm
W4 = 1410 · 100 = 141000 Nm/h
me = 2 · 1410 : 1,22 = 1958 kg

Note: Do not forget to include the rotational energy of
motor, coupling and gearbox into calculation for W1

4. Mass on driven rollers

W1 = m · v2 · 0,5
W2 = m · μ · g · s
W3 = W1 + W2
W4 = W3 · x
vD = v
me = (2 · W3) / vD2

m = 250 kg
v = 1,5 m/s
x = 180 1/h
(Stahl/Guss) μ = 0,2 
s = 0,050 m (gewählt)

W1 = 250 · 1,52 · 0,5 = 281 Nm
W2 = 250 · 0,2 · 9,81 · 0,05 = 25 Nm
W3 = 281 + 25 = 306 Nm
W4 = 306 · 180 = 55080 Nm/h
me = 2 · 306 : 1,52 = 272 kg

5. Swinging mass with propelling force

W1 = m · v2 · 0,5 = 0,5 · J · ω2
W2 = (M · s) / R
W3 = W1 + W2
W4 = W3 · x
vD = (v · R) / L = ω · R
me = (2 · W3) / vD2

m = 20 kg
v = 1 m/s
M = 50
R = 0,5 m
L = 0,8 m
x = 1500 1/h
s = 0,012 m (gewählt)

W1 = 20 · 12 · 0,5 = 10 Nm
W2 = 50 · 0,012 : 0,5 = 1,2 Nm
W3 = 10 + 1,2 = 11,2 Nm
W4 = 306 · 180 = 16800 Nm/h
vD  = 1 · 0,5 : 0,8 = 0,63 m/s 

me = 2 · 11,2 : 0,632 = 56 kg

6. Free falling mass

W1 = m · g · h
W2 = m · g · s
W3 = W1 + W2
W4 = W3 · x
vD = √2 · g · h
me = (2 · W3) / vD2

m = 30 kg
h = 0,5 m
x = 400 1/h
s = 0,050 m (gewählt)

W1 = 30 · 0,5 · 9,81 = 147 Nm
W2 = 30 · 9,81 · 0,05 = 15 Nm
W3 = 147 + 15 = 162 Nm
W4 = 162 · 400 = 64800 Nm/h
vD  = √2 · 9,81 · 0,5 = 3,13 m/s 

me = 2 · 162 : 3,132 = 33 kg

6.1 Mass rolling/sliding down incline

W1 = m · g · h = m · vD2 · 0,5
W2 = m · g · sinβ · s
W3 = W1 + W2
W4 = W3 · x
vD = √2 · g · h
me = (2 · W3) / vD2

6.1a bei senkrechter Bewegung nach oben
W2 = (F – m · g· sinβ) · s
 
6.1b bei senkrechter Bewegung nach unten
W2 = (F + m · g· sinβ) · s

m = 500 kg
h = 0,1 m
x = 200 1/h
ß = 10 °C

W1 = 500 · 9,81 · 0,1 = 490,5 Nm
W2 = 50 · 9,81 · sin(10) · 0,075 = 63,9 Nm
W3 = 490,5 + 63,9 = 554,4 Nm
W4 = 554,4 · 200 = 11880,0 Nm/h

6.2 Mass free falling about a pivot point

W1 = m · g · h
W2 = 0
W3 = W1 + W2
W4 = W3 · x
vD = √2 · g · h · (R / L)
me = (2 · W3) / vD2

tan α = s / R

m = 50 kg
h = 1 m
x = 50 1/h
R = 300 mm
L = 500 mm

W1 = 50 · 9,81 · 1 = 490,5 Nm
W2 = 0
W3 = 490,5 + 0 = 490,5 Nm
W4 = 490,5 · 50 = 24525,0 Nm/h

7. Rotary index table with propelling torque

W1 = m · v2 · 0,25 = 0,5 · J · ω2
W2 = (M · s) / R
W3 = W1 + W2
W4 = W3 · x
vD = (v · R) / L = ω · R
me = (2 · W3) / vD2

m = 1000 kg
v = 1,1 m/s
M = 1000 Nm
s = 0,050 m (gewählt)
L = 1,25 m
R = 0,8 m
x = 100 1/h

W1 = 1000 · 1,12 · 0,25 = 303 Nm
W2 = 300 · 0,025 : 0,8 = 63 Nm
W3 = 28 + 9 = 366 Nm
W4 = 37 · 1200 = 36600 Nm/h
vD = 1,1 · 0,8 : 1,25 = 0,7 m/s
me = · 366 : 0,72 = 1494 kg

8. Swinging arm with propelling torque (uniform weight distribution)

W1 = m · v2 · 0,17 = 0,5 · J · ω2
W2 = (M · s) / R
W3 = W1 + W2
W4 = W3 · x
vD = (v · R) / L = ω · R
me = (2 · W3) / vD2

J = 56 kgm2
ω = 1 1/s
M = 300 Nm
s = 0,025 m (gewählt)
L = 1,5 m
R = 0,8 m
x = 1200 1/h

W1 = 0,5 · 56 · 12 = 28 Nm
W2 = 300 · 0,025 : 0,8 = 9 Nm
W3 = 28 + 9 = 37 Nm
W4 = 37 · 1200 = 44400 Nm/h
vD = 1 · 0,8 = 0,8 m/s
me = 2 · 37 : 0,82 = 116 kg

9. Swinging arm with propelling force (uniform weight distribution)

W1 = m · v2 · 0,17 = 0,5 · J · ω2
W2 = (F · r · s) / R = (M · s) / R
W3 = W1 + W2
W4 = W3 · x
vD = (v · R) / L = ω · R
me = (2 · W3) / vD2

m = 1000 kg
v = 2 m/s
F = 7000 N
M = 4200 Nm
s = 0,050 m (gewählt)
r = 0,6 m
R = 0,8 m
L = 1,2 m
x = 900 1/h

W1 = 1000 · 22 · 0,17 = 680 Nm
W2 = 7000 · 0,6 · 0,05 : 0,8 = 263 Nm
W3 = 680 + 263 = 943 Nm
W4 = 943 · 900 = 848700 Nm/h
vD = 2 · 0,8 : 1,2 = 1,33 m/s
me = 2 · 943 : 1,332 = 1066 kg

10. Mass lowered at controlled speed

W1 =m · v2 · 0,5
W2 = m · g · s
W3 = W1 + W2
W4 = W3 · x
vD = v
me = (2 · W3) / vD2

m = 6000 kg
v = 1,5 m/s
s = 0,305 m (gewählt)
x = 60 1/h

W1 = 6000 · 1,52 · 0,5 = 6750 Nm
W2 = 6000 · 9,81 · 0,305 = 17952 Nm
W3 = 6750 + 17 952 = 24702 Nm
W4 = 24702 · 60 = 1482120 Nm/h
me = 2 · 24702 : 1,52 = 21957 kg

 
Use calculation tool and order online

Effective Weight (me)

The effective weight (me) can either be the same as the actual weight (examples Aand C), or it can be an imaginary weight representing a combination of the propelling force or lever action plus the actual weight (examples B and D).

Einsatzfall Beispiel

A    Mass without propelling force

m = 100 kg
vD = v = 2 m/s
W1 = W3 = 200 Nm
me = (2 · 200) / 4 = 100 kg

FORMULA: ME = M

B    Mass with propelling force

m = 100 kg
F = 2000 N
vD = v = 2 m/s
s = 0,1 m
W1 = 200 Nm
W2 = 200 Nm
W3 = 400 Nm
me = (2 · 400) / 4 = 200 kg

FORMEL: ME = (2 · W3) / VD2

C    Mass without propelling force direct against shock absorber

m = 20 kg
vD = v = 2 m/s
W1 = W3 = 40 Nm
me = (2 · 40) / 22 = 20 kg

FORMEL: ME = M

D    Mass without propelling force with mechanical advantage

m = 20 kg
v = 2 m/s
vD = 0,5 m/s
s = 0,1 m
W1 = W3 = 40 Nm
me = (2 · 40) / 0,52 = 320 kg

FORMEL: ME = (2 · W3) / VD2

 

Knowledge