Hydraulic Dampers
SOL-28-21215/20714

Linear motion control, non-Adjustable, progressive damping rate
Compression and extension force 2,230 lbs
Stroke 14.88“

High quality and long service life: The hydraulic dampers of the SOL family can be used to provide support for minimizing the negative effects of weather anomalies (i.e. vortex shedding, wind galloping) to PV Solar Tracking systems. Its wear-resistant surface coating provides a long-lasting, high quality appearance. The heat-treated rod delivers exceptional performance and life expectancy.

Technical Data

Compression and extension force 2,230 lbs

Stroke 14.88“

Outer body diameter 1.10“

Piston rod diameter .55“

Lifetime Approx. 1 Million cycles

Free travel 0%

Operating temperature range -22 °F to 176 °F

Adjustment Non-adjustable, speed dependent

Damping medium Mineral oil

Material Outer body: Coated steel; End fittings: Zinc plated steel

Mounting In rod downwards position

Note

Increased break-away force if unit has not moved for some time.

End fittings

Spherical Rod End with 10 mm thru hole

Safety information

Do not open or heat.

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.