Vibration-Isolating Pads
PAD

Robust for cushioning heavy loads

Rugged Fibre and Elastomer Pads
Natural frequency For shock absorption only

Custom shapes: pad, washers or bushings. ACE's PAD damping pads combine isolating elastomer damping with the reinforcing effect of fiber inlays, creating robust cushioning plates for heavy-duty areas. They ensure that impacts and shocks are cushioned effectively, and that vibrations and structure-borne noise are isolated. PAD plates can withstand compressive loads of up to 10,000 PSI (69 N/mm2),depending on their form and size. The material can also be cut and built up in layers. PAD displays first class compression properties and a low creep tendency of only about 5 % when under a continuous static load.

PAD plates are used for foundations for presses, plants and machines, under cranes, as impact plates, for pipelines and bridges, and for a wide range of other heavy duty applications.

Technical Data

Natural frequency For shock absorption only

Standard colour Black

Dimensions Widths: up to 59.1 in
Lengths: up to 196.9 in
Thicknesses: 0.06 in, 0.09 in, 0.13 in, 0.16 in, 0.19 in, 0.24 in, 0.28 in, 0.35 in, 0.50 in, 0.63 in, 0.75 in, 1.00 in

Operating temperature range -67 °F to 203 °F

Material Profile body: Mixed cellular PUR-Elastomer (polyurethane)

Note

Possibilities for cutting: Water jet cutting, stamping, splitting, sawing and drilling.

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.