Regions Select Region United States of America

MC75M-3

Shock absorbers in miniature format

Self-Compensating
Energy capacity 75 in-lbs/cycle
Stroke 0.40 inch

Ideal for compact, efficient designs: The miniature size of the product family MC5 to MC75 delivers very short overall lengths and low return forces.

The outer body of each shock, produced from one solid piece, is filled with temperature stable oil, offers a continuous outer body thread including a supplied lock nut and also has an integrated positive stop. These maintenance-free hydraulic machine elements from ACE are ready for immediate installation. A wide range of energy absorption and effective weight are further benefits in these compact units. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These self-compensating miniature shock absorbers are perfectly suited to use in applications such as rotary actuators, automation, light industrial manufacturing, material handling and packaging equipment, medical, electronics and robotics.
Learn More ...

CAD Drawings

Product-Downloads

MC75M-3
Self-Compensating

Dimensions

MC75M-3
Stroke0.40 inch
MM12x1 inch

Technical Data

Energy capacity 75 in-lbs/cycle

Energy capacity 250,000 in-lbs/h

Effective weight min. 6 lbs

Effective weight max. 80 lbs

Return Force min. 1.0 lbs

Return Force max. 2.5 lbs

Return Time 0.3 s

Side Load Angle max. 2 °

Impact velocity range 0.5 ft/sec to 12 ft/sec

Operating temperature range 14 °F to 150 °F

Mounting In any position

Positive stop Integrated

Damping medium Oil, temperature stable

Note

If precise end position datum is required consider use of the stop collar type AH.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Increased corrosion protection. Special finishes. Models without rod end button also available on request.

General information

Application Examples

MC5-75 - Pneumatic Module
MC5-75 - Pneumatic Module
ACE miniature shock absorbers are the right alternative. This pneumatic module for high precision, high speed motion ACE miniature shock absorbers are the right alternative. This pneumatic module for high precision, high speed motion intentionally abandoned pneumatic end-of-travel damping. The compact miniature shock absorbers of the type MC25MH-NB decelerate the linear motion safer and faster ...

Application Areas

  • Miniature slides
  • Pneumatic cylinders
  • Handling modules
  • Copiers
  • Measuring tables
  • machines and plants
  • Locking systems
These self-compensating miniature shock absorbers are perfectly suited to use in applications such as rotary actuators, automation, light industrial manufacturing, material handling and packaging equipment, medical, electronics and robotics.
×

I have an Account

Secure Orders by encrypted transfer of your data.

I am a new Customer

Wenn Sie in unserem Shop ein Benutzerkonto einrichten, werden Sie schneller durch den Bestellvorgang geführt und genießen unseren individuellen Kundenservice.

  • Vereinfachter Bestellprozess
  • Sicheres Login
  • Individueller Kundenservice

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.