Regions Select Region United States of America
Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
MC6450M-0-V4A16,5511,300,0003081,190
MC6450M-1-V4A16,5511,300,0003001,200
MC6450M-2-V4A16,5511,300,0001,0204,080
MC6450M-3-V4A16,5511,300,0003,46013,480
MC6450M-4-V4A16,5511,300,00011,70046,800
MC64100M-0-V4A33,0131,700,00070280
MC64100M-1-V4A33,0131,700,0002701.100
MC64100M-2-V4A33,0131,700,0009303.700
MC64100M-3-V4A33,0131,700,0003.15012.600
MC64100M-4-V4A33,0131,700,00010.60042.500

MC64100M-0-V4A

Optimum corrosion protection

Self-Compensating, Stainless Steel
Energy capacity 33,013 in-lbs/cycle
Stroke 99.4 inch

The latest damper technology in stainless steel: The self-compensating industrial shock absorbers MC33 to MC64 from the tried-and-tested and popular MAGNUM range is also available with all outer components made from stainless steel, material AISI 316L (except piston rod). They are filled in the factory with special oil, which meets the permit conditions (NSF-H1) for the food industry.

Just like the standard üroduct family, the MAGNUM stainless steel models are distinguished by their robust, modern sealing technology, high energy absorption in a compact design, integrated positive stop and a wide damping range. Equipped with a PUR head, they are available in thread sizes M33x1.5 to M64x2 with damping strokes up to 3.94" (100 mm). Self-compensating shock absorbers react to changing energy conditions, without adjustment.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
MC64100M-0-V4A
Self-Compensating, Stainless Steel

Dimensions

MC64100M-0-V4A
Stroke99.4 inch
A max.345.1 inch
B max.3.91 inch
L10.75 inch
L27.5 inch
MM64x2 inch
d12.36 inch
d22.36 inch

Technical Data

Energy capacity 33,013 in-lbs/cycle

Energy capacity 1,700,000 in-lbs/h

Effective weight min. 70 lbs

Effective weight max. 280 lbs

Return Force max. 61.0 lbs

Return Force min. 23.5 lbs

Return Time 0.34 s

Side Load Angle max. 3 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Damping medium Special oil NSF-H1 approved

Note

Impact button (PP) for noise reduction included. For emergency use only applications and for continous use (with additional cooling) it is sometimes possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, other special options and special accessories are available on request.

General information
×

I have an Account

Secure Orders by encrypted transfer of your data.

I am a new Customer

Wenn Sie in unserem Shop ein Benutzerkonto einrichten, werden Sie schneller durch den Bestellvorgang geführt und genießen unseren individuellen Kundenservice.

  • Vereinfachter Bestellprozess
  • Sicheres Login
  • Individueller Kundenservice

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.