Rotary Dampers
FRN-K2-R502

For a long service life

Continuous Rotation
Damping torque 4.42 +/- 0.88 in-lbs

The damping direction of FRT F2/K2 and FRN-F2/K2 is either the right, left or two-sided rotation. With a damping torque of up to 35.4 in-lbs, this product family can even handle heavy components. These ACE rotary dampers can decelerate directly in the pivot point or linear through a gear and gear rack. They are maintenance-free and ready-to-install.

Rotary damper products are built to metric specifications. For precise measurements, please refer to the ACE rotary damper catalog or contact an application expert.
FRN-K2-R502
Continuous Rotation
FRN-K2-R502

Technical Data

Damping torque 4.42 +/- 0.88 in-lbs

Damping direction right

Construction size Ø 1.57 in-lbs

Rotational speed max. 50 rpm

Lifetime 50,000 cycles (1 cycle = 360° left-hand, 360° right-hand). Even after this time, the dampers still produce over approx. 80 % of their original damping moment. The service life may be significantly higher or lower, depending on the application.

Operating temperature range 32 °F to 122 °F

Material Outer body: Plastic; Shaft: Steel

Mounting In any position

Mounting information

No axial or radial forces may be induced via the shaft.

Safety information

Do not use rotary dampers as supports. Provide an external guide or support.

On request

Special accessories available on request.

General information

Application Examples

Rotary Dampers - FRT-F2/K2 and FRN-F2/K2
ACE rotary dampers protect the keyboard. To provide long term protection in arduous and often dirty industrial applications (and also to protect against unauthorized access) the machine keyboard is installed in a lockable and pivoted housing...

Application Areas

  • Handling modules
  • Linear slides
  • Automatic machinery
  • Conveyor equipment
  • Absorption control
Precision hydraulic feed controls of the product family VC are used in automotive and industrial applications as well as in mechanical engineering and the electronics industry.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.