Regions Select Region United States of America


High energy absorption and a wide effective weight range

Energy capacity 3,450 in-lbs/cycle
Stroke 0.98 inch

SALDN industrial shock absorbers offer high performance levels and a long service life, even in the most difficult environments. These shock absorbers feature an integrated positive stop and are designed to handle effective weights from 3,450 to10,350 in-lbs. per cycle.

High energy absorption in a compact design and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful shock absorbers enable full use of the machine’s performance.
Learn More ...

CAD Drawings


No downloads available for this product


Stroke0.98 inch
A max.5.69 inch
L23.22 inch

Technical Data

Energy capacity 3,450 in-lbs/cycle

Energy capacity 950,000 in-lbs/h

Energy capacity with oil recirculation 1,700,000 in-lbs/h

Energy capacity with air/oil tank 1,400,000 in-lbs/h

Effective weight min. 95 lbs

Effective weight max. 22,000 lbs

Return Force max. 22.8 lbs

Return Force min. 15.1 lbs

Return Time 0.03 s

Side Load Angle max. 4 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec

Operating temperature range 10 °F to 150 °F

Mounting In any position

Positive stop Integrated

Adjustment Rear of shock

Damping medium Automatic Transmission Fluid (ATF)


ACE recommends selecting a model with 20% more capacity than your calculations indicate necessary. This extra capacity allows for changes in weight, velocity or cycle rates increase in the future.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection, mounting inside air cylinders, additional impact velocity ranges or other special options are available on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.