Regions Select Region United States of America


Combined compact design clamping and braking

Safety Clamping for Rail Systems, Compact
Holding force 750 lbs

Small can clamp perfectly too: the LOCKED-Family SLK clamping elements are more compact than the SL range. They also clamp directly onto the respective linear guide, suit all standard rail sizes from 15 mm to 55 mm and profiles from most suppliers and are extremely reliable and safe.

With a patented spring steel plate system, the product family SLK achieves clamping and holding forces of up to 472 lbs (2,100 N) with the shortest reaction times when vented. Thanks to the sintered metal coatings and the clamping function in emergency stop (e.g. in case of a power failure), this range enables braking directly on the rail. All clamping elements offer the maximum holding and braking forces and achieve up to 1 million clamping cycles or up to a maximum of 500 emergency braking operations in the 58 to 87 psi (4 and 6 bar) version.
Learn More ...

CAD Drawings


No downloads available for this product
Safety Clamping for Rail Systems, Compact


B3.23 inch
C0.71 inch
D0.34 inch
E- inch
G1.77 inch
G1.65 inch
H1.3 inch
H1.18 inch
L67 inch
MM8 inch
NM5 inch

Technical Data

Holding force 750 lbs

Operating pressure 4 psi

Rail sizes 0.60 in to 2.17 in

Emergency use 500

Clamping cycles 1,000,000

Mounting In any position

Pneumatic medium Dried, filtered air

Operating temperature range 59 °F to 113 °F


If requested installation drawings of the respective types are provided.

On request

Special designs on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.