Safety Products
Basic Types
TYPESHolding force lbsOperating pressure psi
LZ-P15-X337.2158 psi (automotive) or 87 psi
LZ-P25-X562.0258 psi (automotive) or 87 psi

Clamping Elements
LZ-P

Certified safety clamping

Rail Clamping for Z-Axes
Holding forces 13,276 in-lbs to 22,127 in-lbs

Innovative and Bosch Group certified: the pneumatic clamping elements LOCKED LZ-P have been specially designed for safe, reliable clamping on the vertical or Z-axes. The wedge principle makes sure that the gravity loaded axis does not drop. The brake wedges are pushed on both sides against the flat parallel surfaces of the guide rail in case of a loss of pressure.

Initially developed for Bosch Rexroth rails in sizes 15 mm and 25 mm (0.59 and 0.98 in), a test certificate from the trade association was awarded after extensive tests on these clamping elements. Further certifications from other rail manufacturers and sizes are prepared and can be implemented within the shortest time. Units achieve holding forces of up to 562 lbs (2,500 N).

Pneumatic clamping elements LOCKED LZ-P are used in all sectors of automation and machine building and customized machine tools.

Technical Data

Holding force 13,276 in-lbs to 22,127 in-lbs

Rail sizes 0.60 in and 0.98 in Bosch Rexroth

Clamping cycles 1,000,000

Mounting Vertical

Effective direction Z-axes toward gravity

Material Outer body: Tool steel; Brake components: Steel

Pneumatic medium Dried, filtered air

Operating temperature range 32 °F to 140 °F

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.