Rubber-Metal Isolators
UMO-60044
Two-part decoupling components
Universal Connection Isolators
Natural frequency 12.6 Hz to 19.9 Hz
Load range 202.83 lbs to 507.06 lbs
Stable connection and efficient decoupling: ACE offers two-piece isolators in the Universal Mounts product family to connect adjacent components such as cabins or housings. The breakaway-resistant machine elements cover a load range of up to 4,550 lb (2,065 kg) for each mounting element and can be used with the standard type in temperature ranges from -22 °F to 176 °F.
They are easy to install as stable elastic mounts for applications with high dynamic loads, effective in all spatial directions, and compensate high dynamic loads reliably, due to their stability and cushioning qualities.
Primarily used in mobile applications for isolating multi-directional vibrations, impacts or structure-borne noise. Applications include vehicle cabins, motors or transmissions, conveyors, compressors, agricultural and off-road equipment and transportation products.
They are easy to install as stable elastic mounts for applications with high dynamic loads, effective in all spatial directions, and compensate high dynamic loads reliably, due to their stability and cushioning qualities.
Primarily used in mobile applications for isolating multi-directional vibrations, impacts or structure-borne noise. Applications include vehicle cabins, motors or transmissions, conveyors, compressors, agricultural and off-road equipment and transportation products.
CAD Drawings
Product-Downloads
No downloads available for this product
UMO-60044
Universal Connection Isolators
Dimensions

d1 | 3.50 inch |
d2 | 2.30 inch |
d3 | 0.94 inch |
d4 | 2.25 inch |
A | 2.88 inch |
B | 1.00 inch |
R | 0.12 inch |
Technical Data
Natural frequency 12.6 Hz to 19.9 Hz Hz Load range 202.83 lbs to 507.06 lbs lbs Operating temperature range -22 °F to +176 °F Environment Resistant against UV radiation Material Outer body: Zinc plated steel; Isolation medium: Neoprene (chloroprene rubber) | NoteFail-safe with the use of stop washers. Simple design. Mounting informationSuitable for loads in pressure direction. On requestRubber part made of neoprene (chloroprene rubber), silicone available on request. Other special options. |
General information