Rubber-Metal Isolators
UMO-60021

Two-part decoupling components

Universal Connection Isolators
Natural frequency 15.4 Hz to 24.4 Hz
Load range 26.46 lbs to 66.14 lbs

Stable connection and efficient decoupling: ACE offers two-piece isolators in the Universal Mounts product family to connect adjacent components such as cabins or housings. The breakaway-resistant machine elements cover a load range of up to 4,550 lb (2,065 kg) for each mounting element and can be used with the standard type in temperature ranges from -22 °F to 176 °F.

They are easy to install as stable elastic mounts for applications with high dynamic loads, effective in all spatial directions, and compensate high dynamic loads reliably, due to their stability and cushioning qualities.

Primarily used in mobile applications for isolating multi-directional vibrations, impacts or structure-borne noise. Applications include vehicle cabins, motors or transmissions, conveyors, compressors, agricultural and off-road equipment and transportation products.

CAD Drawings

Product-Downloads

No downloads available for this product
UMO-60021
Universal Connection Isolators

Dimensions

UMO-60021
d11.87 inch
d21.31 inch
d30.53 inch
d41.25 inch
A1.94 inch
B0.78 inch
R0.06 inch

Technical Data

Natural frequency 15.4 Hz to 24.4 Hz Hz

Load range 26.46 lbs to 66.14 lbs lbs

Operating temperature range -22 °F to +176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (chloroprene rubber)

Note

Fail-safe with the use of stop washers. Simple design.

Mounting information

Suitable for loads in pressure direction.

On request

Rubber part made of neoprene (chloroprene rubber), silicone available on request. Other special options.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.