Rubber-Metal Isolators
SFM-52011-65
Stability even in the toughest applications
Ideal for mobile applications
Natural frequency 6.9 Hz to 13.3 Hz
Load range 264.1 lbs to 660.1 lbs
Versatile, robust and maintenance-free: The Marine Mounts product family machine mounts can be installed immediately and build to be rugged and long-lasting. They are made from galvanized metal and neoprene or natural rubber as the standard dampening material. Their construction is designed so that the longitudinal stiffness is two and a half times that of vertical stiffness and its lateral stiffness is 75 % that of the vertical stiffness. The Marine Mounts features a natural frequency of 7.8 Hz under maximum load.
Typical applications are ship engines, off-road equipment, diesel generators and other energy generation equipment.
Typical applications are ship engines, off-road equipment, diesel generators and other energy generation equipment.
CAD Drawings
Product-Downloads
No downloads available for this product
SFM-52011-65
Ideal for mobile applications
Dimensions

M | M16 inch |
A | 7.20 inch |
B | 2.95 inch |
C | 1.97 inch |
D | 1.10 inch |
E | 5.51 inch |
F | 0.51 inch |
G | 0.80 inch |
H | 0.51 inch |
I | 1.18 inch |
Technical Data
Natural frequency 6.9 Hz to 13.3 Hz Hz Load range 264.1 lbs to 660.1 lbs lbs Operating temperature range -22 °F to +176 °F Environment Resistant against UV radiation Material Outer body: Zinc plated steel; Isolation medium: Neoprene (chloroprene rubber) | NoteFail-safe. Versatile. Low natural frequency. Mounting informationCan be installed in all spatial axes. Can be used for shear, compressive and tensile loads. Different stiffness values depending on operating direction. On requestSpecial options. |
General information