Rubber-Metal Isolators
CM-US2-5-S

Ideal for harsh environments and spatial axes

Highly resilient vibration isolators
Natural frequency 5.9 Hz to 35 Hz
Load range xx lbs to xxxx lbs

Fail-safe protection, even when things get tough in harsh environments: The Hard Bell Mounts product family protects machines and components of all types against shock and vibration. Featuring a fail-safe protection design, compact construction and are customizable. They can also be tilted in the x-, y- and z-axes. They come standard with neoprene/natural rubber damping material. For heavy shock (off-road) and extreme temperatures we recommend silicone as a damping material.

The machine elements can be used for all loads: shear, compression and tension. They are available with a central thread or through borehole.

ACE mounts keep vibration at a distance even in harsh environments. They secure compressors, electronic control units and systems, fans and blowers. They are used in off-road vehicles, shipbuilding, aircraft and many more industries.

CAD Drawings

Product-Downloads

No downloads available for this product
CM-US2-5-S
Highly resilient vibration isolators

Dimensions

CM-US2-5-S
M3/8-16 inch
A3 inch
B2 1/2 inch
C0.266 inch
D3 inch
H1 1/2 inch
I1 inch

Technical Data

Natural frequency 5.9 Hz to 35 Hz Hz

Load range xx lbs to xxxx lbs lbs

Operating temperature range -22 °F to +176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (chloroprene rubber)

Note

Fail-safe

Mounting information

Can be installed in all spatial axes. Can be used for shear, compressive and tensile loads. Except CCF.

On request

Models suitable for temperatures from -80 °F to +300 °F with high-damping silicone. Models available with centric thread or through-hole. All metal parts galvanised, aluminium or stainless steel available on request.

General information

Application Examples

CM-VSC - Silence in the lift shaft
CM-VSC - Silence in the lift shaft
The renovation of lifts is a demanding project. Nowadays, in addition to increased travelling comfort, they should also ensure that the means of transportation is accessible to the handicapped and that they are quiet. The fact that this was successfully achieved in this case, despite having a larger drive in comparison with the previous solution, is also thanks to the ACE rubber-metal ...

Application Areas

  • Compressors and ventilation systems
  • Electronic systems
  • Vehicle technology
  • Aircraft construction
  • Off road
  • Shipbuilding
  • Vibrators and crushing systems
  • Military
ACE mounts keep vibration at a distance even in harsh environments. They secure compressors, electronic control units and systems, fans and blowers. They are used in off-road vehicles, shipbuilding, aircraft and many more industries.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.