Rubber-Metal Isolators
COM-52522
Isolate environment from unbalanced masses
High-performance Equipment Mounts
Natural frequency 7.0 Hz to 11.0 Hz
Load range 67.9 lbs to 170 lbs
Effective isolation of machines and plants: The Compression Mounts product family consists of robust heavy-duty mounts, which are particularly good at preventing vibrations and structure-borne noise from unbalanced masses such as pumps and compressors. Mounts are maintenance-free and improve efficiency in low frequency application ranges of 15 Hz or more. When mounted in pairs, the natural frequency of the system can be reduced to between 6 and 10 Hz. interfering frequencies above 900 rpm (15 Hz) are effectively isolated. At 1,500 rpm (25 Hz) the level of isolation is 90 %.
Made from galvanized metal and neoprene or natural rubber, they can be used at temperatures between -22 °F and 176 °F.
The heavy duty mount is normally used in vertical load applications. For example: around small motors, pumps and compressors.
Made from galvanized metal and neoprene or natural rubber, they can be used at temperatures between -22 °F and 176 °F.
The heavy duty mount is normally used in vertical load applications. For example: around small motors, pumps and compressors.
CAD Drawings
Product-Downloads
No downloads available for this product
COM-52522
High-performance Equipment Mounts
Dimensions

M | M10 inch |
d1 | 1.75 inch |
d2 | 0.34 inch |
A | 3.87 inch |
B | 2.37 inch |
C | 1.25 inch |
D | 0.22 inch |
E | 3.00 inch |
Technical Data
Natural frequency 7.0 Hz to 11.0 Hz Hz Load range 67.9 lbs to 170 lbs lbs Operating temperature range -22 °F to +176 °F Environment Resistant against UV radiation Material Outer body: Zinc plated steel; Isolation medium: Neoprene (chloroprene rubber) | NoteNot fail-safe. Low-frequency application range from about 15 Hz. Mounting informationSuitable for loads in pressure direction. On requestSpecial options. |
General information
Application Examples
Application Areas
- Compressors and ventilation systems
- Centrifuges
- Vibrators and crushing systems
- Blowers
- Off road
- Shipbuilding
- Military
- Injection moulding plants
- Control boxes
The heavy duty mount is normally used in vertical load applications. For example: around small motors, pumps and compressors.