Rubber-Metal Isolators
COM-52514
Isolate environment from unbalanced masses
High-performance Equipment Mounts
Natural frequency 7.0 Hz to 11.0 Hz
Load range 48.1 lbs to 120 lbs
Effective isolation of machines and plants: The Compression Mounts product family consists of robust heavy-duty mounts, which are particularly good at preventing vibrations and structure-borne noise from unbalanced masses such as pumps and compressors. Mounts are maintenance-free and improve efficiency in low frequency application ranges of 15 Hz or more. When mounted in pairs, the natural frequency of the system can be reduced to between 6 and 10 Hz. interfering frequencies above 900 rpm (15 Hz) are effectively isolated. At 1,500 rpm (25 Hz) the level of isolation is 90 %.
Made from galvanized metal and neoprene or natural rubber, they can be used at temperatures between -22 °F and 176 °F.
The heavy duty mount is normally used in vertical load applications. For example: around small motors, pumps and compressors.
Made from galvanized metal and neoprene or natural rubber, they can be used at temperatures between -22 °F and 176 °F.
The heavy duty mount is normally used in vertical load applications. For example: around small motors, pumps and compressors.
CAD Drawings
Product-Downloads
No downloads available for this product
COM-52514
High-performance Equipment Mounts
Dimensions

M | M8 inch |
d1 | 1.25 inch |
d2 | 0.34 inch |
A | 3.13 inch |
B | 1.75 inch |
C | 1.25 inch |
D | 0.19 inch |
E | 2.37 inch |
Technical Data
Natural frequency 7.0 Hz to 11.0 Hz Hz Load range 48.1 lbs to 120 lbs lbs Operating temperature range -22 °F to +176 °F Environment Resistant against UV radiation Material Outer body: Zinc plated steel; Isolation medium: Neoprene (chloroprene rubber) | NoteNot fail-safe. Low-frequency application range from about 15 Hz. Mounting informationSuitable for loads in pressure direction. On requestSpecial options. |
General information
Application Examples
Rubber-Metal Isolators - Compression Mounts
An air conditioning splitter transmitted vibrations from the roof of the house to adjacent living and sleeping rooms. Using the free VibroChecker app from ACE, the homeowner was able to convert his iPhone into a measuring device and, thanks to the...
Application Areas
- Compressors and ventilation systems
- Centrifuges
- Vibrators and crushing systems
- Blowers
- Off road
- Shipbuilding
- Military
- Injection moulding plants
- Control boxes
The heavy duty mount is normally used in vertical load applications. For example: around small motors, pumps and compressors.