Rubber-Metal Isolators
COM-52165

Isolate environment from unbalanced masses

High-performance Equipment Mounts
Natural frequency 8.0 Hz to 14.5 Hz
Load range 112 lbs to 280 lbs

Effective isolation of machines and plants: The Compression Mounts product family consists of robust heavy-duty mounts, which are particularly good at preventing vibrations and structure-borne noise from unbalanced masses such as pumps and compressors. Mounts are maintenance-free and improve efficiency in low frequency application ranges of 15 Hz or more. When mounted in pairs, the natural frequency of the system can be reduced to between 6 and 10 Hz. interfering frequencies above 900 rpm (15 Hz) are effectively isolated. At 1,500 rpm (25 Hz) the level of isolation is 90 %.

Made from galvanized metal and neoprene or natural rubber, they can be used at temperatures between -22 °F and 176 °F.

The heavy duty mount is normally used in vertical load applications. For example: around small motors, pumps and compressors.

CAD Drawings

Product-Downloads

No downloads available for this product
COM-52165
High-performance Equipment Mounts

Dimensions

COM-52165
MM12 inch
A4.0 inch

Technical Data

Natural frequency 8.0 Hz to 14.5 Hz Hz

Load range 112 lbs to 280 lbs lbs

Operating temperature range -22 °F to +176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (chloroprene rubber)

Note

Not fail-safe. Low-frequency application range from about 15 Hz.

Mounting information

Suitable for loads in pressure direction.

On request

Special options.

General information

Application Examples

Rubber-Metal Isolators - Compression Mounts
An air conditioning splitter transmitted vibrations from the roof of the house to adjacent living and sleeping rooms. Using the free VibroChecker app from ACE, the homeowner was able to convert his iPhone into a measuring device and, thanks to the...

Application Areas

  • Compressors and ventilation systems
  • Centrifuges
  • Vibrators and crushing systems
  • Blowers
  • Off road
  • Shipbuilding
  • Military
  • Injection moulding plants
  • Control boxes
The heavy duty mount is normally used in vertical load applications. For example: around small motors, pumps and compressors.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.