Vibration Control
Basic Types
TYPESLoad min. lbsLoad max. lbsM inch
AAM-564231.13.13/8"" Hex
AAM-564241.84.43/8"" Hex
AAM-564264.09.93/8"" Hex
AAM-564252.97.13/8"" Hex
AAM-56423-T1.13.13/8"" Hex
AAM-56424-T1.84.43/8"" Hex
AAM-56425-T2.97.13/8"" Hex
AAM-56426-T4.09.93/8"" Hex

Rubber-Metal Isolators
AAM-56426-T

Effective vibration isolation in all directions

Vibration-Isolating Mounts
Natural frequency 26 Hz to 44 Hz
Load range 4.0 lbs to 9.9 lbs

Perfect for protecting lightweight equipment:All Atitude Mounts isolators, which are maintenance-free and ready-made, are designed to withstand loads between 1 lb - 50 lb (0.5 kg and 22.7 kg). This enables the impact and vibration isolator connection elements to effectively protect lightweight components. They isolate in all directions and can be installed in all axes. They have a built-in fail-safe design and are suitable for shear, compression and tension loads. As standard they are made from galvanized metal and neoprene rubber elements. For special applications, a highly shock-absorbing silicone version is also available from ACE.

AAM All Altitude Mounts are primarily used for isolating light-weight electronic systems and components, as well as off-road vehicles and military applications.

CAD Drawings

Product-Downloads

No downloads available for this product
AAM-56426-T
Vibration-Isolating Mounts

Dimensions

AAM-56426-T
M3/8"" Hex inch

Technical Data

Natural frequency 26 Hz to 44 Hz Hz

Load range 4.0 lbs to 9.9 lbs lbs

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (chloroprene rubber)

Note

Shock absorption possible.

Mounting information

Can be installed in all spatial axes. Can be used for shear, compressive and tensile loads.

On request

Special applications with high-damping silicone.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.