Regions Select Region United States of America
Automation Control
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
SASL11/8X1-R8,0001,250,000700700,000
SASL11/8X2-R16,0001,500,0008501,300,000

SASL1 1/8-R Rear Flange

Low velocity and high effective weight range

Adjustable
Energy capacity 8,000 in-lbs/Cycle to 16,000 in-lbs/Cycle
Stroke 0.91 in to 1.91 in

Designed for low velocity, high propelling force applications, SASL shock absorbers are a fixed flange product with a built-in square mount.

SASL industrial shock absorbers can be adjusted and precisely adapted to your requirements; they feature an integrated positive stop and are designed to handle effective weights from 16,000 to 48,000 in-lbs. per cycle.

These adjustable shock absorbers are ideal for all areas of industrial automation and machine engineering applications. They are used in linear slides, tool machines, swivel units or wherever deceleration is needed.

Technical Data

Energy capacity 8,000 in-lbs/Cycle to 16,000 in-lbs/Cycle

Stroke 0.91 in to 1.91 in

Impact velocity range 0.25 ft/sec to 2 ft/sec

Operating temperature range 10 °F to 150 °F

Positive stop Integrated

Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel

Damping medium Automatic Transmission Fluid (ATF)

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

×

ACE Stoßdämpfer GmbH | Login

Already Registered? Login here.
Für alle Erstbesteller erfolgt die Anlage eines Kontos durch die Bestellung.
Wenn Sie bereits Kunde sind, wenden Sie sich bitte an ebiz@ace-int.eu.