Regions Select Region United States of America

FL-Q-5

Vibrations are easily isolated in different directions

Quick Fastening Elements
Load range 0.9 lbs to 61.7 lbs

Decoupling two components effectively from each other: the quick connection element of the product family Flex Locs is a releasable pop-rivet connection with a built-in fail-safe design, which ensures simple but effective isolation of vibrations, impacts and structure-borne noise. The connection elements are fastened using standard metric screws sized M3 to M8, bracing between the front and clamping side like rivets. Additionally, the elastic FL elements can be fastened with screw connections in blind holes, for example; to connect trim elements to existing building structures. They can isolate structural resonances down to 150 Hz. The level of isolation that can be achieved over conventional structural vibrations is up to 80 %.

They are used with assemblies and machines, covers, plates and flanges, and also with facing components on buildings, transporters and construction machinery.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
FL-Q-5
Quick Fastening Elements

Dimensions

MM5 inch
A0.591 inch
B0.386 inch

Technical Data

Load range 0.9 lbs to 61.7 lbs lbs

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Material Outer body, Isolation medium: Neoprene (Chloroprene Rubber)

Note

Fail-safe. Easy handling. Efficient decoupling of housings. No special tools necessary. Isolates structure-borne noise.

On request

Special options.

General information
×

ACE Stoßdämpfer GmbH | Login

Registrierte Online-Kunden, bitte hier anmelden.
Für alle Erstbesteller erfolgt die Anlage eines Kontos durch die Bestellung.
Wenn Sie bereits Kunde sind, wenden Sie sich bitte an ebiz@ace-int.eu.