Regions Select Region United States of America

COM-52167

Isolate environment from unbalanced masses

High-performance Equipment Mounts
Natural frequency 4.5 Hz to 17.3 Hz
Load range xx lbs to xx lbs

Effective isolation of machines and plants: The Compression Mounts product family consists of robust heavy-duty mounts, which are particularly good at preventing vibrations and structure-borne noise from unbalanced masses such as pumps and compressors. Mounts are maintenance-free and improve efficiency in low frequency application ranges of 15 Hz or more. When mounted in pairs, the natural frequency of the system can be reduced to between 6 and 10 Hz. interfering frequencies above 900 rpm (15 Hz) are effectively isolated. At 1,500 rpm (25 Hz) the level of isolation is 90 %.

Made from galvanized metal and neoprene or natural rubber, they can be used at temperatures between -22 °F and 176 °F.

The heavy duty mount is normally used in vertical load applications. For example: around small motors, pumps and compressors.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
COM-52167
High-performance Equipment Mounts

Dimensions

M12x1.75 inch

Technical Data

Natural frequency 4.5 Hz to 17.3 Hz Hz

Load range xx lbs to xx lbs lbs

Operating temperature range xx °F bis +xx °F; COM: -22 °F to176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (Chloroprene Rubber)

Note

Not Fail-safe. Low-frequency application range from about 15 Hz.

Mounting information

Suitable for loads in pressure direction.

On request

Special options.

General information
×

ACE Stoßdämpfer GmbH | Login

Secure Orders by encrypted transfer of your data.