design type

You configure, we deliver. It's as simple as that

It couldn't be faster: just give us a few details about the gas spring you are looking for and our Smart Configurator will guide you through 1000e possible combinations with just a few clicks.

Of course, including matching accessories. Here we go!

Gas Spring - Push type

Gas springs are used to support stroke and motion control by exerting a force over a type-specific stroke. ACE gas springs have a bottom-side valve which is used to fill nitrogen into the gas spring according to the application and customer requirements. Simply select size / force range and stroke and then define your desired extension force in 10N steps. Then select your desired attachments and you can add your customized gas spring to the shopping cart.

Gas Spring - Pull type

Gas tension springs work as tension elements with a defined tensile force. ACE gas tension springs are manufactured in an industrial quality and often serve to improve application ergonomics. ACE gas tension springs are equipped with a bottom-side valve through which nitrogen can be filled according to customer specifications. Simply select size / force range and stroke and then define your desired tensile force in 10N steps. Then select your desired attachments and you can add your customized gas tension spring to the shopping cart.

Can't choose? Expand the technical explanations!

Material of gas spring

specifications

Advanced settings
Basic settings

Industrial Gas Spring GS-15-200-AA-150

Attachment part (piston rod)

Attachment part (cylinder barrel)

Mounting accessories (piston rod)

Mounting accessories (cylinder barrel)

 
 
 
 

No product with current configuration available

Notice

You do not know the required values? Calculate your gas spring comfortably with our Easy Sizing Tool!

You have no items in your shopping cart.

Grand Total
$0.00
Add to shoping cart