Regions Select Region United States of America

BM-50682

Excellent isolation of light loads

Low-Frequency Vibration Isolators
Natural frequency 8 Hz to 16 Hz
Load range 1.5 lbs to 18.0 lbs

Small, compact vibration dampers: The mounts of the product family Bubble Mounts are designed especially for use under load in vertical compression loads. They are easy to install and available in two low frequency vibration isolation versions that can withstand loads between 1.5 lb and 18 lb (0.7 kg and 8.2 kg). Despite being small, they offer high-impact cushioning, which can be increased by the use of silicone upon request. Their natural frequency with a nominal load of 8 Hz is so low that dangerous vibrations can, in most cases, effectively be eliminated.

ACE's low frequency vibration absorbers BM reliably protect electronic and medical equipment, aircraft avionics and computers. They can also be used for effectively isolating small pumps and compressors.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
BM-50682
Low-Frequency Vibration Isolators

Technical Data

Natural frequency 8 Hz to 16 Hz Hz

Load range 1.5 lbs to 18.0 lbs lbs

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (Chloroprene Rubber)

Note

Small, light design.

On request

Rubber part made of neoprene (chloroprene rubber), silicone available on request. Other special options.

General information
×

ACE Stoßdämpfer GmbH | Login

Secure Orders by encrypted transfer of your data.