Regions Select Region United States of America

AAM-56425

Effective vibration isolation in all directions

Vibration-Isolating Mounts
Natural frequency 26 Hz to 46 Hz
Load range 1 lb to 10 lb

Perfect for protecting lightweight equipment:All Atitude Mounts isolators, which are maintenance-free and ready-made, are designed to withstand loads between 1 lb - 50 lb (0.5 kg and 22.7 kg). This enables the impact and vibration isolator connection elements to effectively protect lightweight components. They isolate in all directions and can be installed in all axes. They have a built-in fail-safe design and are suitable for shear, compression and tension loads. As standard they are made from galvanized metal and neoprene rubber elements. For special applications, a highly shock-absorbing silicone version is also available from ACE.

AAM All Altitude Mounts are primarily used for isolating light-weight electronic systems and components, as well as off-road vehicles and military applications.

CAD Drawings

Product-Downloads

No downloads available for this product
AAM-56425
Vibration-Isolating Mounts

Dimensions

M3/8" Hex inch

Technical Data

Natural frequency 26 Hz to 46 Hz Hz

Load range 1 lb to 10 lb lbs

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (chloroprene rubber)

Note

Shock absorption possible.

Mounting information

Can be installed in all spatial axes. Can be used for shear, compressive and tensile loads.

On request

Special applications with high-damping silicone.

General information
×

ACE Stoßdämpfer GmbH | Login

Already Registered? Login here.
Für alle Erstbesteller erfolgt die Anlage eines Kontos durch die Bestellung.
Wenn Sie bereits Kunde sind, wenden Sie sich bitte an ebiz@ace-int.eu.