Automation Control
Basic Types
TYPESEnergy capacity in-lbs/cycleEnergy capacity emergency use in-lbs/cycleStroke max. inch
TS14-717.726.60.28
TS18-935.453.10.35
TS20-1053.162.00.39
TS26-151021330.59
TS32-162042300.63
TS35-192663190.75
TS40-193013720.75
TS41-214255580.83
TS44-235586370.91
TS48-257178050.98
TS51-278141,0091.06
TS54-291,0801,3981.14
TS58-301,3191,3631.18
TS61-321,4431,4961.26
TS64-341,8412,2481.34
TS68-362,0092,4071.42
TS75-392,5763,6111.54
TS78-403,1154,0621.57
TS82-443,7085,4871.73
TS84-434,2045,6201.69
TS90-475,1336,8861.85
TS107-567,9838,5502.20

Profile Dampers
TS107-56

Compact size and smooth deceleration

Axial Soft Damping
Energy capacity 7,983 in-lbs/cycle
Stroke max. 2.20 inch

Energy absorption in a compact and uniform way: The TS (TUBUS soft) profile dampers are also manufactured from co-polyester elastomer. Due to the almost linear damping characteristic curve, the maintenance-free, ready-to-install components softly absorb the energy with minimum stress on the machine. Consistent damping is helped by the low temperature increase of the material during operation.

The TS product family impresses with maximum energy absorption within a range of 17.7 in-lbs to 8,549 in-lbs (2 Nm to 966 Nm) within a minimum height. The space-saving design has been implemented from Ø 0.55"" to Ø 4.21"" (Ø 14 mm to Ø 107 mm). The special screw supplied is used to simply and quickly secure the profile dampers in place.
TS107-56
Axial Soft Damping

Dimensions

TS107-56
Stroke max.2.20 inch
A4.33 inch
d14.21 inch
d23.94 inch
d35.79 inch
MM16 inch
LM0.63 inch

Technical Data

Energy capacity 7,983 in-lbs/cycle

Energy capacity emergency use 8,550 in-lbs/cycle

Energy absorption 35 % to 64 %

Dynamic force range 120 lbs to 5,283 lbs

Operating temperature range -40 °F to 194 °F

Construction size 0.55 in to 4.21 in

Mounting In any position

Material hardness rating Shore 40D Shore

Material Profile body: Co-Polyester Elastomer

Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.

Impact velocity range Max. 16.4 ft/sec

Torque max. M4: 1.25 ft-lbs
M5: 1.70 ft-lbs
M6: 4.43 ft-lbs
M12: 36.88 ft-lbs
M16: 88.51 ft-lbs

Note

Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.

Safety information

Mounting screw should additionally be secured with Loctite.

On request

Special strokes, -characteristics, -spring rates, -sizes and -materials.

General information

Application Examples

Profile Dampers - TUBUS TS
The maintenance of wind turbines in open seas has long resulted in damage to maintenance boats. Because of impact velocity and swell, an increase in the boat's mass of up to 20 % must be taken into account when landing on a rigid mooring...
Profile Dampers - TUBUS TS
When training in zero gravity, a harness with bungee cords is used to ensure that trainees do not become disengaged. Three ACE profile dampers with a linear-working facility are utilized in this case. One TUBUS is positioned in the pneumatic...

Application Areas

  • Linear slides
  • Pneumatic cylinders
  • Handling modules
  • Machines and plants
  • Swivel units
  • Electro-mechanical drives
  • Crane systems
  • Conveyor systems
Suitable for emergency stop and permanent applications, the cost-effective, durable TUBUS TS can be used as end position dampers in linear axes, in tool making and tool machines and in hydraulic, pneumatic and handling equipment.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.