Profile Dampers
TR95-50H
Compact size with soft deceleration and high energy absorption
Radial Damping, Hard Version
Energy capacity 2,018 in-lbs/cycle
Stroke max. 1.97 inch
The TR-H product family is space-saving with dimensions of Ø 1.18"" to Ø 4.02"" (Ø 30 mm to Ø 102 mm). It complements the TUBUS range between the progressive TR and almost linear TS models. Users are therefore provided with a full range of deceleration curves within the ACE TUBUS family.
CAD Drawings
Product-Downloads
Family TR-H
Operating & Mounting Instructions | 483.5 kB | 6/2/2022 | |
en_US |
Dimensions
Stroke max. | 1.97 inch |
A | 3.03 inch |
B | 3.23 inch |
C | 3.74 inch |
D | 4.88 inch |
M | M8 inch |
LM | 0.31 inch |
Technical Data
Energy capacity 2,018 in-lbs/cycle Energy capacity emergency use 3,027 in-lbs/cycle Energy absorption 39 % to 62 % Dynamic force range 124 lbs to 4,766 lbs Operating temperature range -40 °F to 194 °F Construction size 1.18 in to 4.01 in Mounting In any position Material hardness rating Shore 55D Shore Material Profile body: Co-Polyester Elastomer Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell. Impact velocity range Max. 16.4 ft/sec Torque max. M5: 2.21 ft-lbs | NoteSuitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE. Safety informationMounting screw should additionally be secured with Loctite. On requestSpecial strokes, -characteristics, -spring rates, -sizes and -materials. |