Regions Select Region United States of America

TR188-108L-5

Powerhouse in long body length

Radial Damping, Long Version
Energy capacity 48,679 in-lbs/cycle
Stroke max. 4.25 inch

Designed for applications with long and soft deceleration: The ACE TUBUS range TR-L radial tube dampers are maintenance-free, ready-to-install elements made of co-polyester elastomer.

Their radial load offers designers a very long and soft deceleration with a progressive reduction in energy at the end of the stroke. The TR-L range has been specially developed for a maximum stroke with a minimum height and a range of 63.7 in-lbs to 95,411 in-lbs (7.2 Nm to 10,780 Nm). The absorption capacity is dependent on the length of the selected tube damper. These models are available in sizes between Ø 1.14" and Ø 46.77". (Ø 29 mm and Ø 188 mm).
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
TR188-108L-5
Radial Damping, Long Version

Dimensions

Stroke max.4.25 inch
A6.50 inch
B30.00 inch
C7.40 inch
D9.65 inch
E25.98 inch
MM16 inch
LM1.02 inch

Technical Data

Energy capacity 48,679 in-lbs/cycle

Energy capacity emergency use 68,151 in-lbs/cycle

Energy absorption 26% to 41%

Dynamic force range 295 lbs to 48,941 lbs

Operating temperature range -40 °F to 194 °F

Construction size 1.14 in to 7.40 in

Mounting In any position

Material hardness rating Shore 55D Shore

Material Profile body: Co-Polyester Elastomer

Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.

Impact velocity range Max. 16.4 ft/sec

Torque max. M5: 2.21 ft-lbs
M8: 18.44 ft-lbs
M16: 29.50 ft-lbs (DIN912)
M16: 88.51 ft-lbs (Shouldered screw)

Application field Offshore industry, Agricultural machinery, Impact panels , Conveyor systems, Stacking units, Shipbuilding, Shovels or articulated joints for construction machinery, Transport roads, Loading and lifting equipment

Note

Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.

Safety information

Mounting screw should additionally be secured with Loctite.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.