Automation Control
Basic Types
TYPESEnergy capacity in-lbs/cycleEnergy capacity emergency use in-lbs/cycleStroke max. inch
TR29-17L63.7960.67
TR43-25L1242890.98
TR63-43L1942831.69
TR66-40L-19031,2661.57
TR66-40L-21,8062,5311.57
TR66-40L-32,7083,7881.57
TR66-40L-43,6115,0541.57
TR66-40L-54,5146,3191.57
TR76-45L-11,2831,7971.77
TR76-45L-22,5673,5931.77
TR76-45L-33,8505,3901.77
TR76-45L-45,1337,1871.77
TR76-45L-56,4178,9841.77
TR83-48L-11,5932,2301.89
TR83-48L-23,1864,4611.89
TR83-48L-34,7796,6911.89
TR83-48L-46,3738,9221.89
TR83-48L-57,96611,1521.89
TR99-60L-12,3903,3462.36
TR99-60L-24,7796,6912.36
TR99-60L-37,16910,0372.36
TR99-60L-49,55913,3822.36
TR99-60L-511,94916,7282.36
TR99-60L-614,33820,0732.36
TR99-60L-716,72823,4192.36
TR143-86L-15,3107,4353.39
TR143-86L-210,62114,8693.39
TR143-86L-315,93122,3043.39
TR143-86L-421,24229,7383.39
TR143-86L-526,55237,1733.39
TR143-86L-631,86344,6083.39
TR143-86L-737,17352,0423.39
TR188-108L-19,73613,6304.25
TR188-108L-219,47227,2604.25
TR188-108L-329,20740,8904.25
TR188-108L-438,94354,5214.25
TR188-108L-548,67968,1514.25
TR188-108L-658,41581,7814.25
TR188-108L-768,15195,4114.25

Profile Dampers
TR188-108L-3

Powerhouse in long body length

Radial Damping, Long Version
Energy capacity 29,207 in-lbs/cycle
Stroke max. 4.25 inch

Designed for applications with long and soft deceleration: The ACE TUBUS range TR-L radial tube dampers are maintenance-free, ready-to-install elements made of co-polyester elastomer.

Their radial load offers designers a very long and soft deceleration with a progressive reduction in energy at the end of the stroke. The TR-L range has been specially developed for a maximum stroke with a minimum height and a range of 63.7 in-lbs to 95,411 in-lbs (7.2 Nm to 10,780 Nm). The absorption capacity is dependent on the length of the selected tube damper. These models are available in sizes between Ø 1.14"" and Ø 46.77"". (Ø 29 mm and Ø 188 mm).
TR188-108L-3
Radial Damping, Long Version

Dimensions

TR188-108L-3
Stroke max.4.25 inch
A6.50 inch
B17.99 inch
C7.40 inch
D9.65 inch
E13.98 inch
MM16 inch
LM1.02 inch

Technical Data

Energy capacity 29,207 in-lbs/cycle

Energy capacity emergency use 40,890 in-lbs/cycle

Energy absorption 26 % to 41 %

Dynamic force range 295 lbs to 48,941 lbs

Operating temperature range -40 °F to 194 °F

Construction size 1.14 in to 7.40 in

Mounting In any position

Material hardness rating Shore 55D Shore

Material Profile body: Co-Polyester Elastomer

Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.

Impact velocity range Max. 16.4 ft/sec

Torque max. M5: 2.21 ft-lbs
M8: 14.75 ft-lbs
M16: 29.50 ft-lbs (DIN912)
M16: 88.51 ft-lbs (Shouldered screw)

Note

Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.

Safety information

Mounting screw should additionally be secured with Loctite.

On request

Special strokes, -characteristics, -spring rates, -sizes and -materials.

General information

Application Examples

Profile Dampers - TUBUS TR-L
When launching lifeboats, it is theoretically conceivable that there will be contact between the ship and lifeboat. Launching appliances with protective bodies are fitted in order that the lifeboat is not damaged. Since TUBUS TR-L profile dampers...

Application Areas

  • Offshore industry
  • Agricultural machinery
  • Impact panels
  • Conveyor systems
  • Stacking units
  • Shipbuilding
  • Shovels or articulated joints for construction machinery
  • Transport roads
  • Loading and lifting equipment
The TUBUS TR-L is used where impact or collision protection is necessary along a straight line e.g. on shovels in mining equipment, loading and lifting devices, dock systems in shipbuilding or luggage and transport belts.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.