Automation Control
Basic Types
TYPESEnergy capacity in-lbs/cycleEnergy capacity emergency use in-lbs/cycleStroke max. inch
TR29-1710.615.90.67
TR37-2220.447.80.87
TR43-2531.071.70.98
TR50-3551.373.41.38
TR63-431061501.69
TR67-402042921.57
TR76-463053811.81
TR83-503986551.97
TR85-506028141.97
TR93-578141,0802.24
TR100-601,0181,2922.36

Profile Dampers
TR100-60

Compact size and soft deceleration

Radial Damping
Energy capacity 1,018 in-lbs/cycle
Stroke max. 2.36 inch

For long, soft braking action: The TUBUS TR models deliver linear damping forces. These maintenance-free, ready-to-install elements are made of co-polyester elastomer, which only heats up slightly during operation and therefore provides consistent damping.

The radial loading enables a very long and soft deceleration with progressive energy reduction at the end of the stroke. The TR product family has been specially designed for maximum stroke with a minimum height, producing energy absorption per stroke extending from 10.6 in-lbs to 1,292 in-lbs. (1.2 Nm to 146 Nm). The dampers are available in compact formats of Ø 1.14"" to Ø 3.94""(Ø 29 mm to Ø 100 mm) and are supplied with a special screw for simple, quick assembly.
TR100-60
Radial Damping

Dimensions

TR100-60
Stroke max.2.36 inch
A3.46 inch
B3.23 inch
C3.94 inch
D5.24 inch
MM8 inch
LM0.31 inch

Technical Data

Energy capacity 1,018 in-lbs/cycle

Energy capacity emergency use 1,292 in-lbs/cycle

Energy absorption 25 % to 45 %

Dynamic force range 49 lbs to 1,686 lbs

Operating temperature range -40 °F to 194 °F

Construction size 1.14 in to 3.93 in

Mounting In any position

Material hardness rating Shore 40D Shore

Material Profile body: Co-Polyester Elastomer

Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.

Impact velocity range Max. 16.4 ft/sec

Torque max. M5: 2.21 ft-lbs
M6: 4.43 ft-lbs
M8: 14.75 ft-lbs

Note

Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.

Safety information

Mounting screw should additionally be secured with Loctite.

On request

Special strokes, -characteristics, -spring rates, -sizes and -materials.

General information

Application Examples

Profile Dampers - TUBUS TR
TUBUS bumpers make driving an e-scooter a real experience. The footboard of an electric scooter should be dampened to enable the driver to experience a comfortable ride even over potholes and other bumpy surfaces. Ideally, the characteristic line...
Profile Dampers - TUBUS TR
In a testing facility for vehicle tanks, the test specimens are pulled out of the water with a support arm. A hydraulic cylinder carries out the swinging movement and is attenuated in the end position by two TUBUS TR85-50. Even if this work could...
Profile Dampers - TUBUS TR
High-quality audio and video technology literally have a high turnover rate in lorries during transport. Well-cushioned shipping crates are necessary in order that the high-quality equipment is not damaged and that work can begin immediately at...

Application Areas

  • Furniture industry
  • Sports equipment
  • Linear slides
  • Pneumatic cylinders
  • Handling modules
  • Machines and plants
  • Stacking units
  • Electro-mechanical drives
  • Conveyor systems
  • Dock constructions for shipbuilding
The TUBUS TR products are suitable as end position dampers in linear axes, in tool making and tool machines, in hydraulic and pneumatic equipment, handling equipment and other applications.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.