Regions Select Region United States of America


Compact powerhouse

Crane Installations
Energy capacity 3,983 in-lbs/cycle
Stroke max. 2.44 inch

For even more protection: the profile dampers from the TC range of the ACE TUBUS-Series can also be used as safety dampers. These maintenance-free, ready-to-install damping elements made of co-polyester elastomer have been specially developed for use in crane systems and meet the international industry standards for OSHA and CMAA. The TC-S design employs a unique dual concept to achieve the spring rate required for crane systems.

Whether TC-S or TC, this range of models represents a cost-effective solution with high energy absorption for energy management systems. The very small and light design of Ø 2.52" to Ø 6.93" (Ø 64 mm to Ø 176 mm) progressively covers energy absorption within a range of 3,983 to 157,632 in-lbs (450 Nm to 17,810 Nm).
Learn More ...

CAD Drawings


No downloads available for this product
Crane Installations


Stroke max.2.44 inch
A3.11 inch
d12.52 inch
d22.05 inch
d33.50 inch
MM12 inch
LM0.47 inch

Technical Data

Energy capacity 3,983 in-lbs/cycle

Energy capacity emergency use 5,576 in-lbs/cycle

Energy absorption 31 % to 64 %

Dynamic force range 17,985 lbs to 219,864 lbs

Operating temperature range -40 °F to 120 °F

Construction size 2.52 in to 6.93 in

Material hardness rating Shore 55D Shore

Mounting In any position

Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.

Impact velocity range Max. 16.4 ft/sec

Torque max. M12: 36.88 ft-lbs
M16: 29.50 ft-lbs (DIN912)
M16: 88.51 ft-lbs (shouldered screw)


Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.

On request

Special strokes, -characteristics, -spring rates, -sizes and -materials.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.