Regions Select Region United States of America

TC168-124

Compact powerhouse

Crane Installations
Energy capacity 89,392 in-lbs/cycle
Stroke max. 4.88 inch

For even more protection: the profile dampers from the TC range of the ACE TUBUS-Series can also be used as safety dampers. These maintenance-free, ready-to-install damping elements made of co-polyester elastomer have been specially developed for use in crane systems and meet the international industry standards for OSHA and CMAA. The TC-S design employs a unique dual concept to achieve the spring rate required for crane systems.

Whether TC-S or TC, this range of models represents a cost-effective solution with high energy absorption for energy management systems. The very small and light design of Ø 2.52" to Ø 6.93" (Ø 64 mm to Ø 176 mm) progressively covers energy absorption within a range of 3,983 to 157,632 in-lbs (450 Nm to 17,810 Nm).
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
TC168-124
Crane Installations

Dimensions

Stroke max.4.88 inch
A6.54 inch
d16.61 inch
d25.79 inch
d310.24 inch
MM16 inch
LM0.63 inch

Technical Data

Energy capacity 89,392 in-lbs/cycle

Energy capacity emergency use 125,149 in-lbs/cycle

Energy absorption 31 % to 64 %

Dynamic force range 17,985 lbs to 219,864 lbs

Operating temperature range -40 °F to 120 °F

Construction size 2.52 in to 6.93 in

Material hardness rating Shore 55D Shore

Material Profile body: Co-Polyester Elastomer

Mounting In any position

Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.

Impact velocity range Max. 16.4 ft/sec

Torque max. M12: 36.88 ft-lbs
M16: 29.50 ft-lbs (DIN912)
M16: 88.51 ft-lbs (shouldered screw)

Application field Crane systems, Loading and lifting equipment, Hydraulic devices, Electro-mechanical drives

Note

Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.

On request

Special strokes, -characteristics, -spring rates, -sizes and -materials.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.